• Supply Stops

    Quarter-turn water supply stops for use in low pressure domestic water distribution.
  • Sort by:

    Supply Stop Valve - Lead-Free*, Straight, PEX x Compression

    Supply Stop Valve - Lead-Free*, Straight, PEX x Compression

    7160-LF
    • PEX x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • IAPMO listed to cUPC and NSF/ANSI 14, 61-9 & 372
    • Size range 1/2" to 3/8" OD


    Supply Stop Valve - Lead-Free*, Straight, PEX x Male

    Supply Stop Valve - Lead-Free*, Straight, PEX x Male

    7160M-LF
    • PEX x MIP connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • Complies with ASTM F877, Complies with ASTM F1807, IAPMO listed to cUPC and NSF/ANSI 14, 61-9 & 372
    • Size range 1/2" PEX x 1/2" male


    Supply Stop Valve - Lead-Free*, Straight, PEX x PEX

    Supply Stop Valve - Lead-Free*, Straight, PEX x PEX

    7160PEX-LF
    • PEX x PEX connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • Complies with ASTM F877, Complies with ASTM F1807, IAPMO listed to cUPC and NSF/ANSI 14, 61-9 & 372
    • Size range 1/2"


    Supply Stop Valve - Lead-Free*, Angle, PEX x Compression

    Supply Stop Valve - Lead-Free*, Angle, PEX x Compression

    7165-LF
    • PEX x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • IAPMO listed to cUPC and NSF/ANSI 14, 61-9 & 372
    • Size range 1/2" to 3/8" OD


    Supply Stop Valve - Lead-Free*, Angle, PEX x PEX

    Supply Stop Valve - Lead-Free*, Angle, PEX x PEX

    7165PEX-LF
    • PEX x PEX connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • Complies with ASTM F877, Complies with ASTM F1807, IAPMO listed to cUPC and NSF/ANSI 14, 61-9 & 372
    • Size 1/2"


    Supply Stop Valve - Lead-Free*, Straight, CPVC x Compression

    Supply Stop Valve - Lead-Free*, Straight, CPVC x Compression

    7170-LF
    • CPVC x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • IAPMO listed to cUPC and NSF/ANSI 14, 61-9 & 372
    • Size range 1/2" to 3/8" OD


    Supply Stop Valve - Lead-Free*, Angle, CPVC x Compression

    Supply Stop Valve - Lead-Free*, Angle, CPVC x Compression

    7175-LF
    • CPVC x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • IAPMO listed to cUPC and NSF/ANSI 14, 61-9 & 372
    • Size range 1/2" to 3/8" OD