• Ball Valves

    Brass ball valves for use in residential and light commercial applications. Typical services include multi-purpose shutoff in domestic hot and cold water systems, natural or bottled gas and compressed air systems.
  • Sort by:

    PVC Ball Valve Cup, Female - PVC Schedule 80

    PVC Ball Valve Cup, Female - PVC Schedule 80

    4660-S
    • 150 psi/10.3 bar non-shock cold working pressure to 73ºF, Maximum service temperature 113º at 112 psi, Socket connection per ASTM D2467
    • ASTM D2467, ASTM D1784, cell Class 12454, NSF/ANSI/CAN Standard 61, NSF/ANSI Standard 372, NSF/ANSI Standard 14 (1/2"-2" sizes)
    • Size range 1/2" to 4"


    PVC Ball Valve, Threaded - PVC Schedule 80

    PVC Ball Valve, Threaded - PVC Schedule 80

    4660-T
    • 150 psi/10.3 bar non-shock cold working pressure to 73ºF, Maximum service temperature 113º at 112 psi, Thread connection per ASME B1.20.1
    • ASTM D2467, ASTM D1784, cell Class 12454, NSF/ANSI/CAN Standard 61, NSF/ANSI Standard 372, NSF/ANSI Standard 14 (1/2"-2" sizes)
    • Size range 1/2" to 4"


    Ball Valve Slip x Slip - CPVC-CTS

    Ball Valve Slip x Slip - CPVC-CTS

    4770
    • 150 psi/10.3 bar non-shock cold working pressure to 73°F, Maximum service temperature 180º at 45 psi
    • NSF/ANSI/CAN Standard 61, NSF/ANSI Standard 372, Socket connection per ASTM D2486
    • Size range 1/2" to 2"


    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    S-580-A
    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Ball Valve - Brass, Two-Piece, Full Port, C x C

    Ball Valve - Brass, Two-Piece, Full Port, C x C

    S-FP600A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Female solder cup end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/4" to 3"


    Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain

    Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain

    S-FP600-AD
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE Seat, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 1"


    Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT

    Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT

    T-580-A
    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT

    Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT

    T-FP600A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • CSA Certified to ASME B16.44, CR91-002 (Threaded 1/4" to 4"), FM Approved (1/4" - 2), UL Listed (threaded 1/4" to 4")
    • Size range 1/4" to 4"