• Press Ball Valves

    NIBCO® Press System ball valves are manufactured from brass or dezincification-resistant bronze. Ball valves with press-to-connect end connections are quick and easy to install. The press systems ball valve design includes a leak-detection feature.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    PC-585-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection

    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection

    PC-585-66-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, IAPMO-IGC-157, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1/2" to 2"


    Ball Valve - Bronze, 250 PSI, Hose Connection

    Ball Valve - Bronze, 250 PSI, Hose Connection

    PC-585-70-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Bronze trim, Blowout-proof stem, Reinforced PTFE seat rings, Press female x hose end connections, Press leak-detection feature, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Ball Valve - Bronze, 200 PSI, Hose Connection

    Ball Valve - Bronze, 200 PSI, Hose Connection

    PS-585-70-HC
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Bronze trim, Blowout-proof stem, 3/4" hose connection with cap and chain, Press male x hose end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Ball Valve - Bronze, 200 PSI, Copper Stubout

    Ball Valve - Bronze, 200 PSI, Copper Stubout

    PS-585-70
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Bronze stem, Blowout-proof stem, Press x press male end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, Stainless Steel Trim, Hose Connection

    Ball Valve - Bronze, Stainless Steel Trim, Hose Connection

    PC-585-70-66-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Reinforced PTFE seat rings, Press female x hose end connections, Press leak-detection feature, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Ball Valve - Bronze, 200 PSI, Stainless Steel Trim, Copper Stubout

    Ball Valve - Bronze, 200 PSI, Stainless Steel Trim, Copper Stubout

    PS-585-70-66
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Press x press male end connections, Lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, UL Certified NSF/ANSI 61 (1/2" to 1")
    • Size range 1/2" to 2"