• Press Ball Valves

    NIBCO® Press System ball valves are manufactured from brass or dezincification-resistant bronze. Ball valves with press-to-connect end connections are quick and easy to install. The press systems ball valve design includes a leak-detection feature.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Ball Valve - Lead-Free*, Full Port, Press Ends, Wing Handle, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Wing Handle, 250 PSI

    PC-FP600A-LF-W
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Wing handle, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x Press Slip Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x Press Slip Ends, 250 PSI

    PC-FP600A-S-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Press x press slip end connections, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x FIP Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x FIP Union Ends, 250 PSI

    PCFU-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x FIP Union, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x MIP Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x MIP Ends, 250 PSI

    PCMT-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, MIP x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x MIP Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x MIP Union Ends, 250 PSI

    PCMU-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x MIP Union, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI

    PCPXA-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Press x PEX, Copper-to-copper connections, PEX end - F1960 Cold Expansion, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x PEX Crimp Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x PEX Crimp Ends, 250 PSI

    PCPX-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Press x PEX, Copper-to-copper connections, PEX end - F1807 Crimp, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x Solder Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x Solder Union Ends, 250 PSI

    PCSU-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x Solder Union, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x FIP Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x FIP Ends, 250 PSI

    PCT-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, FIP x press female end connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x Press Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x Press Union Ends, 250 PSI

    PCU-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Press x Press Union, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Brass, 200 PSI

    Ball Valve - Brass, 200 PSI

    PFFP600
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Brass trim, Blowout-proof stem, PTFE seat rings, Press x press female end connections, Lever handle, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, 250 PSI

    Ball Valve - Bronze, 250 PSI

    PC-585-70
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Silicon bronze stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends

    Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends

    TPC-585-70
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Bronze trim blowout-proof stem, Reinforced PTFE seat rings, Threaded x press female end connections, Press leak-detection feature, Lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, 250 PSI, Stainless Steel Trim

    Ball Valve - Bronze, 250 PSI, Stainless Steel Trim

    PC-585-70-66
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim

    Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim

    TPC-585-70-66
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"