• Supply Stop Valve - Lead-Free*, Straight, Compression x Compression, 7140-LF


    Supply Stop Valve - Lead-Free*, Straight, Compression x Compression
    The NIBCO® PRO-Stop® quarter-turn supply stop valve is constructed of high quality lead-free* dezincification-resistant (DZR) brass alloy per ASTM specifications. The lead-free valve is recommended for applications that deliver water for human consumption, including commercial and residential construction. The specially designed PTFE seat and shell are 100% tested to ensure no leakage for the life of the valve.
    View Submittal Sheet

    • Compression x compression connections
    • Valve pressure rating 125 psi cold working pressure
    • Easy to install
    • Simple on/off quarter-turn operation
    • Blowout-proof stem
    • Straight pattern
    • Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 5/8" x 3/8" OD
    PRO-Stop® is a registered trademark of NIBCO INC.
    SizeDescriptionUPCNIBCO #Prop 65
    1/4X1/47140F-LF STRT SUPPLY STOP 1/4ODFX1/4OD039923391322ND613F4Lead
    3/8X3/87140-LF STRAIGHT SUPPLY STOP 3/8ODX3/8OD039923353962ND613L4Lead
    1/2X1/27140-LF STRAIGHT SUPPLY STOP 1/2ODX1/2OD039923353917ND613L2Lead
    1/2X3/87140-LF STRAIGHT SUPPLY STOP 1/2ODX3/8OD039923353924ND613L3Lead
    1/2X1/27140F-LF STRT SUPPLY STOP 1/2ODFX1/2OD039923391339ND613F6Lead
    5/8X1/47140-LF STRAIGHT SUPPLY STOP 5/8ODX1/4OD039923353931ND613L9Lead
    5/8X3/87140-LF STRAIGHT SUPPLY STOP 5/8ODX3/8OD039923353948ND613L6Lead
    5/8X1/27140-LF STRAIGHT SUPPLY STOP 5/8ODX1/2OD039923353955ND613L8Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Plumbing Specialty Products Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Plumbing Specialty Products Only

    NIBCO INC. warrants each NIBCO® plumbing and heating valve to be free from defects in materials and workmanship under normal use and service for a period of two (2) years from date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said valve, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, a replacement shall be mailed free of charge to the owner, and NIBCO INC. shall further pay the installing contractor the sum of fifty ($50.00) dollars to be applied toward the cost of installation of the replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Specialty Products

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226