• LFfamily
  • Lead-Free* Check Valves

    Lead-free* check valves are specifically designed for use in applications that deliver water for human consumption; this includes commercial specified valves as well as residential construction.

  • Sort by:

    Check Valve - Lead-Free*, Class 250, Iron Body, Bronze Seat and Disc

    Check Valve - Lead-Free*, Class 250, Iron Body, Bronze Seat and Disc

    W-960-B-LF
    • Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure, Maximum temperature 200°F/ 93°C, Renewable seat and disc, Spring actuated (1/2 psi cracking pressure), Class 250 wafer end connections, Lead-free*
    • Conforms to MSS SP-125, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 8" and 10"