• LFfamily
  • Lead-Free* Butterfly Valves

    Lead-free* butterfly valves are specifically designed for use in applications that deliver water for human consumption; this includes commercial specified valves as well as residential construction.

  • Sort by:

    Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc

    Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc

    LD-1022
    • Valve pressure rating 150 psi, 225°F continuous and 250°F intermittent service, Lug style, EPDM cartridge seat liner, Stainless steel disc, Stainless steel stem with stainless steel bushings, Extended neck, Operating mechanism: Bare stem, manual gear operator and pneumatic/electric automation, Not recommended for steam service
    • Designed to meet MSS SP-67, MSS SP-25 (markings)
    • Size range 14" to 24"


    Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat

    Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat

    LD-1100
    • Valve pressure rating 150 psi, Maximum 180°F service, Lug style, Buna-N cartridge seat liner, Aluminum bronze disc, Stainless steel stem with bronze bushings, Operating mechanism: Bare stem, manual gear operator and pneumatic/electric automation, Not recommended for steam service
    • Designed to meet MSS SP-67, MSS SP-25 (markings)
    • Size range 14" to 24"


    Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc

    Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc

    LD-1110
    • Valve pressure rating 150 psi, Maximum 180°F service, Lug style, Buna-N cartridge seat liner, Nickel electroplated ductile iron disc, Stainless steel stem with bronze bushings, Operating mechanism: Bare stem, manual gear operator and pneumatic/electric automation, Not recommended for steam service
    • Designed to meet MSS SP-67, MSS SP-25 (markings)
    • Size range 14" to 24"


    Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc

    Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc

    LD-1122
    • Valve pressure rating 150 psi, Maximum 180°F service, Lug style, Buna-N cartridge seat liner, Stainless steel disc, Stainless steel stem with stainless steel bushings, Extended neck, Operating mechanism: Bare stem, manual gear operator and pneumatic/electric automation, Not recommended for steam service
    • Designed to meet MSS SP-67, MSS SP-25 (markings)
    • Size range 14" to 24"