• Threaded End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim, T-585HP-66-LF


    Threaded End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim
    The 585HP is on the cutting edge of manufacturing technology, ease of installation, and highest quality standards. The Classic Ball Valve has been completely rethought and redesigned to enhance the user experience and incorporate advances in assembly technology. NIBCO has created the most advanced commercial ball valve on the market today. The valve is laser-welded to create an incredibly strong joint between the body and body-end pieces, eliminating a potential leak path. The weld allows for an increased pressure rating of 1,000 psi, up from the standard 600 psi.
    View Submittal Sheet

    • Valve pressure rating 1,000 psi 69 bar non-shock cold working pressure
    • 150 psi/10 Bar Steam Working Pressure
    • Maximum temperature rating 300°F
    • Full port
    • Laser Welded
    • Reversible Handle
    • Easily Adjustable Pack Nut
    • Triple Sealed Stem
    • Silicon Performance Bronze® Body
    • Stainless steel ball and stem
    • Blowout-proof Stem
    • Reinforced PTFE Seat Rings
    • Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever
    • Lead-free*
    • Conforms to MSS SP-110
    • Conforms to MSS SP-145
    • NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • ICC-ES PMG-1558
    • ASME A112.4.14/CSA B125.14
    • Size range 1/4" to 2"
    Performance Bronze® is a registered trademark of NIBCO INC.; NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CAD
    1/4T-585HP-66-LF 1/4 THREADED FULL PORT BVCS Standard Lever Handle039923430199HP95HX4View 2D
    3/8T-585HP-66-LF 3/8 THREADED FULL PORT BVCS Standard Lever Handle039923430205HP95HX5View 2D
    1/2T-585HP-66-LF-EL 1/2 THRD SS TRM EXT LVRCS Extended Lever Handle039923423955HP952X6
    1/2T-585HP-66-LF 1/2 THRD FULL PORT SS TRIMCS Standard Lever Handle039923423894HP95HX6
    1/2T-585HP-66-LF-SS 1/2 THRD BV SS TRM&HNUTSS Standard level Handle and Nut039923423832HP95NX6
    1/2T-585HP-66-LF-LL 1/2 THRD SS TRM LCK HDLCS Locking Lever Handle039923424020HP96HK6
    1/2T-585HP-66-LF-NS 1/2 THRD FP SS TRM NIBSNIB-SEAL® Extended Insulated Handle039923424099HP95HN6
    3/4T-585HP-66-LF-EL 3/4 THRD SS TRM EXT LVRCS Extended Lever Handle039923423962HP952X8
    3/4T-585HP-66-LF-NS 3/4 THRD FP SS TRM NIBSNIB-SEAL® Extended Insulated Handle039923424112HP95HN8
    3/4T-585HP-66-LF 3/4 THRD FULL PORT SS TRIMCS Standard Lever Handle039923423900HP95HX8
    3/4T-585HP-66-LF-SS 3/4 THRD BV SS TRM&HNUTSS Standard level Handle and Nut039923423849HP95NX8
    3/4T-585HP-66-LF-LL 3/4 THRD SS TRM LCK HDLCS Locking Lever Handle039923424037HP96HK8
    1T-585HP-66-LF-NS 1 THRD FP SS TRM NIBSNIB-SEAL® Extended Insulated Handle039923424129HP95HNA
    1T-585HP-66-LF 1 THRD FULL PORT SS TRIMCS Standard Lever Handle039923423917HP95HXA
    1T-585HP-66-LF-SS 1 THRD BV SS TRIM&HNUTSS Standard level Handle and Nut039923423856HP95NXA
    1T-585HP-66-LF-EL 1 THRD SS TRIM EXT LVRCS Extended Lever Handle039923423979HP952XA
    1T-585HP-66-LF-LL 1 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923424051HP96HKA
    1 1/4T-585HP-66-LF-SS 11/4 THRD BV SS TR&HNUTSS Standard level Handle and Nut039923423863HP95NXB
    1 1/4T-585HP-66-LF-LL 11/4 THRD SS TRM LCK HDCS Locking Lever Handle039923424068HP961KB
    1 1/4T-585HP-66-LF 11/4 THRD FULL PRT SS TRIMCS Standard Lever Handle039923423924HP95HXB
    1 1/4T-585HP-66-LF-EL 11/4 THRD SS TRM EX LVRCS Extended Lever Handle039923423993HP952XB
    1 1/4T-585HP-66-LF-NS 11/4 THRD SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923424136HP95HMB
    1 1/2T-585HP-66-LF-SS 11/2 THRD BV SS TR&HNUTSS Standard level Handle and Nut039923423870HP95NXC
    1 1/2T-585HP-66-LF-LL 11/2 THRD SS TRM LCK HDCS Locking Lever Handle039923424075HP961KC
    1 1/2T-585HP-66-LF 11/2 THRD FULL PRT SS TRIMCS Standard Lever Handle039923423931HP95HXC
    1 1/2T-585HP-66-LF-EL 11/2 THRD SS TRM EX LVRCS Extended Lever Handle039923424006HP952XC
    1 1/2T-585HP-66-LF-NS 11/2 THRD SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923424143HP95HMC
    2T-585HP-66-LF-SS 2 THRD BV SS TRIM&HNUTSS Standard level Handle and Nut039923423887HP95NXD
    2T-585HP-66-LF-LL 2 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923424082HP961KD
    2T-585HP-66-LF 2 THRD FULL PORT SS TRIMCS Standard Lever Handle039923423948HP95HXD
    2T-585HP-66-LF-EL 2 THRD SS TRIM EXT LEVRCS Extended Lever Handle039923424013HP952XD
    2T-585HP-66-LF-NS 2 THRD FP SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923424150HP95HMD

    NIBCO® 585HP High Performance Ball Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. 585HP Ball Valves

    NIBCO INC. warrants each NIBCO® 585HP Ball Valve to be free from defects in materials and workmanship under normal use and service for a period of ten (10) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226