• Solder End - High-Performance Bronze Ball Valve - Lead-Free, S-585HP-LF


    Solder End - High-Performance Bronze Ball Valve - Lead-Free
    The 585HP is on the cutting edge of manufacturing technology, ease of installation, and highest quality standards. The Classic Ball Valve has been completely rethought and redesigned to enhance the user experience and incorporate advances in assembly technology. NIBCO has created the most advanced commercial ball valve on the market today. The valve is laser-welded to create an incredibly strong joint between the body and body-end pieces, eliminating a potential leak path. The weld allows for an increased pressure rating of 1,000 psi, up from the standard 600 psi.
    View Submittal Sheet

    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure
    • Maximum temperature rating 300°F
    • Full port
    • Laser Welded
    • Reversible Handle
    • Easily Adjustable Pack Nut
    • Triple Sealed Stem
    • Silicon Performance Bronze® Body, Ball and Stem, Optional Stainless Steel Trim
    • Blowout-proof Stem
    • Reinforced PTFE Seat Rings
    • Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever
    • Lead-free*
    • Conforms to MSS SP-110
    • Conforms to MSS SP-145
    • NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • ICC-ES PMG-1558
    • ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"
    Performance Bronze® is a registered trademark of NIBCO INC.; NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CAD
    1/2S-585HP-LF 1/2 SOLDER FULL PORT BVCS Standard Lever Handle039923423535HP830X6View 2D
    1/2S-585HP-LF-NS 1/2 SOLDER FP BV NIBS HNDLNIB-SEAL® Extended Insulated Handle039923423771HP83TX6
    1/2S-585HP-LF-LL 1/2 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923423719HP83LX6
    1/2S-585HP-LF-EL 1/2 SOLDER EXT LVR HANDLECS Extended Lever Handle039923423658HP832E6
    1/2S-585HP-LF-SS 1/2 SLDR FP BV SS HNUTSS Standard level Handle and Nut039923423597HP83SX6
    3/4S-585HP-LF 3/4 SOLDER FULL PORT BVCS Standard Lever Handle039923423542HP830X8View 2D
    3/4S-585HP-LF-NS 3/4 SOLDER FP BV NIBS HNDLNIB-SEAL® Extended Insulated Handle039923423788HP83TX8
    3/4S-585HP-LF-LL 3/4 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923423726HP83LX8
    3/4S-585HP-LF-EL 3/4 SOLDER EXT LVR HANDLECS Extended Lever Handle039923423665HP832E8
    3/4S-585HP-LF-SS 3/4 SLDR FP BV SS HNUTSS Standard level Handle and Nut039923423603HP83SX8
    1S-585HP-LF-NS 1 SOLDER FP BV NIBS HNDLNIB-SEAL® Extended Insulated Handle039923423795HP83TXA
    1S-585HP-LF 1 SOLDER FULL PORT BVCS Standard Lever Handle039923423559HP830XAView 2D
    1S-585HP-LF-LL 1 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923423733HP83LXA
    1S-585HP-LF-EL 1 SOLDER EXT LVR HANDLECS Extended Lever Handle039923423672HP832EA
    1S-585HP-LF-SS 1 SLDR FP BV SS HD NUTSS Standard level Handle and Nut039923423610HP83SXA
    1 1/4S-585HP-LF-NS 11/4 SOLDR FP BV NIBS HNDLNIB-SEAL® Extended Insulated Handle039923423801HP83TXB
    1 1/4S-585HP-LF-LL 11/4 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923423740HP83LXB
    1 1/4S-585HP-LF-EL 11/4 SOLDER EXT LVR HANDLECS Extended Lever Handle039923423689HP832EB
    1 1/4S-585HP-LF 11/4 SOLDER FULL PORT BVCS Standard Lever Handle039923423566HP831XBView 2D
    1 1/4S-585HP-LF-SS 114 SLDR FP BV SS HD NUTSS Standard level Handle and Nut039923423627HP83SXB
    1 1/2S-585HP-LF-SS 11/2 SLDR FP BV SS HNUTSS Standard level Handle and Nut039923423634HP83SXC
    1 1/2S-585HP-LF-NS 11/2 SOLDR FP BV NIBS HNDLNIB-SEAL® Extended Insulated Handle039923423818HP83TXC
    1 1/2S-585HP-LF-LL 11/2 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923423757HP83LXC
    1 1/2S-585HP-LF-EL 11/2 SOLDER EXT LVR HANDLECS Extended Lever Handle039923423696HP832EC
    1 1/2S-585HP-LF 11/2 SOLDER FULL PORT BVCS Standard Lever Handle039923423573HP831XCView 2D
    2S-585HP-LF-SS 2 SLDR FP BV SS HD NUTSS Standard level Handle and Nut039923423641HP83SXD
    2S-585HP-LF-NS 2 SOLDER FP BV NIBS HNDLNIB-SEAL® Extended Insulated Handle039923423825HP83TXD
    2S-585HP-LF-LL 2 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923423764HP83LXD
    2S-585HP-LF-EL 2 SOLDER EXT LVR HANDLECS Extended Lever Handle039923423702HP832ED
    2S-585HP-LF 2 SOLDER FULL PORT BVCS Standard Lever Handle039923423580HP831XDView 2D

    NIBCO® 585HP High Performance Ball Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. 585HP Ball Valves

    NIBCO INC. warrants each NIBCO® 585HP Ball Valve to be free from defects in materials and workmanship under normal use and service for a period of ten (10) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226