• Solder End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim, S-585HP-66-LF


    Solder End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim
    The 585HP is on the cutting edge of manufacturing technology, ease of installation, and highest quality standards. The Classic Ball Valve has been completely rethought and redesigned to enhance the user experience and incorporate advances in assembly technology. NIBCO has created the most advanced commercial ball valve on the market today. The valve is laser-welded to create an incredibly strong joint between the body and body-end pieces, eliminating a potential leak path. The weld allows for an increased pressure rating of 1,000 psi, up from the standard 600 psi.
    View Submittal Sheet

    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure
    • Maximum temperature rating 300°F
    • Full port
    • Laser Welded
    • Reversible Handle
    • Easily Adjustable Pack Nut
    • Triple Sealed Stem
    • Silicon Performance Bronze® Body
    • Stainless steel ball and stem
    • Blowout-proof Stem
    • Reinforced PTFE Seat Rings
    • Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever
    • Lead-free*
    • Conforms to MSS SP-110
    • Conforms to MSS SP-145
    • NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • ICC-ES PMG-1558
    • ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"
    Performance Bronze® is a registered trademark of NIBCO INC.; NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #
    1/2S-585HP-66-LF-EL 1/2 SLDR SS TRM EXT LVRCS Extended Lever Handle039923423290HP832X6
    1/2S-585HP-66-LF-NS 1/2 SLDR SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923423474HP83HN6
    1/2S-585HP-66-LF 1/2 SOLDR FULL PRT SS TRIMCS Standard Lever Handle039923423238HP83HX6
    1/2S-585HP-66-LF-SS 1/2 SDR BV SS TRM&HNUTSS Standard level Handle and Nut039923423412HP83NX6
    1/2S-585HP-66-LF-LL 1/2 SLDR SS TRM LOCK HDCS Locking Lever Handle039923423351HP83HK6
    3/4S-585HP-66-LF-EL 3/4 SLDR SS TRM EXT LVRCS Extended Lever Handle039923423306HP832X8
    3/4S-585HP-66-LF-NS 3/4 SLDR SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923423481HP83HN8
    3/4S-585HP-66-LF 3/4 SOLDER FULL PRT SS TRMCS Standard Lever Handle039923423245HP83HX8
    3/4S-585HP-66-LF-SS 3/4 SDR BV SS TRM&HNUTSS Standard level Handle and Nut039923423429HP83NX8
    3/4S-585HP-66-LF-LL 3/4 SLDR SS TRM LOCK HDCS Locking Lever Handle039923423368HP83HK8
    1S-585HP-66-LF-NS 1 SOLDR SS TRIM NIBSEALNIB-SEAL® Extended Insulated Handle039923423498HP83HNA
    1S-585HP-66-LF-EL 1 SLDR SS TRM EXT LEVERCS Extended Lever Handle039923423313HP832XA
    1S-585HP-66-LF 1 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923423252HP83HXA
    1S-585HP-66-LF-SS 1 SDR BV SS TRIM&HNUTSS Standard level Handle and Nut039923423436HP83NXA
    1S-585HP-66-LF-LL 1 SOLDR SS TRM LOCK HDLCS Locking Lever Handle039923423375HP83HKA
    1 1/4S-585HP-66-LF-NS 11/4 SLDR SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923423504HP83HNB
    1 1/4S-585HP-66-LF-SS 11/4 SDR BV SS TRM&HNUTSS Standard level Handle and Nut039923423443HP83NXB
    1 1/4S-585HP-66-LF 11/4 SOLDER FULL PRT SS TRCS Standard Lever Handle039923423269HP83HXB
    1 1/4S-585HP-66-LF-EL 11/4 SLDR SS TRM EX LVRCS Extended Lever Handle039923423320HP832XB
    1 1/4S-585HP-66-LF-LL 11/4 SLDR SS TRM LCK HDCS Locking Lever Handle039923423382HP83HKB
    1 1/2S-585HP-66-LF-LL 11/2 SLDR SS TRM LCK HDCS Locking Lever Handle039923423399HP83HKC
    1 1/2S-585HP-66-LF-NS 11/2 SOLRD SS TRM NIBSLNIB-SEAL® Extended Insulated Handle039923423511HP83HNC
    1 1/2S-585HP-66-LF-SS 11/2 SDR BV SS TRM&HNUTSS Standard level Handle and Nut039923423450HP83NXC
    1 1/2S-585HP-66-LF 11/2 SOLD FULL PRT SS TRMCS Standard Lever Handle039923423276HP83HXC
    1 1/2S-585HP-66-LF-EL 11/2 SLDR SS TRM EX LVRCS Extended Lever Handle039923423337HP832XC
    2S-585HP-66-LF-LL 2 SOLDR SS TRM LOCK HDLCS Locking Lever Handle039923423405HP83HKD
    2S-585HP-66-LF-NS 2 SOLDR SS TRIM NIBSEALNIB-SEAL® Extended Insulated Handle039923423528HP83HND
    2S-585HP-66-LF-SS 2 SLDR BV SS TRM&HNUTSS Standard level Handle and Nut039923423467HP83NXD
    2S-585HP-66-LF 2 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923423283HP83HXD
    2S-585HP-66-LF-EL 2 SOLDER SS TRM EX LEVRCS Extended Lever Handle039923423344HP832XD

    NIBCO® 585HP High Performance Ball Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. 585HP Ball Valves

    NIBCO INC. warrants each NIBCO® 585HP Ball Valve to be free from defects in materials and workmanship under normal use and service for a period of ten (10) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226