• LFfamily
  • Lead-Free* Ball Valves

    Lead-free* ball valves are specifically designed for use in applications that deliver water for human consumption; this includes commercial specified valves as well as residential construction.

  • Sort by:

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    T-595-Y-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Stainless steel trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Threaded

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Threaded

    T-595-Y-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Silicon Performance Bronze® trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded

    T-685-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Stainless steel ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Threaded

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Threaded

    T-685-80-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, with Drain

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, with Drain

    T-FP600-AD-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE seat, Blowout-proof stem, Drain port and cap, Standard lever handle, Threaded end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157
    • Size range 1/2" and 3/4"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT

    T-FP600A-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Blowout-proof stem, Standard lever handle, Threaded end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157, CSA ANSI Z21.15 / CSA 9.1 (1/4" to 4"), CSA ASME B16.44: 5 psig (maximum) (1/4" to 4"), CSA ASME B16.33: 125 psig (maximum) (1/4" to 4"), CSA CAN / CGA 3.16 (1/4" to 4"), CSA CGA CR91-002: 1/2 psig, 2 psig, and 5 psig (1/4" to 4"), FM 1140 approved 175 wwp (1/4" to 2"), UL 1477 (YQNZ): Compressed gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRBX): Flammable liquid shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRPV): Gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (MHKZ): Manual valves – 250 psi (1/4" to 4"), UL 125 (YSDT): LP-Gas shutoff valves – 250 psi (1/4" to 4"), UL Subject 258 (VQGU): Trim and drain valves (1/4" to 2")
    • Size range 1/4" to 4"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle

    T-FP600A-LF-LL
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Blowout-proof stem, Locking lever handle, Threaded end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157, CSA ANSI Z21.15 / CSA 9.1 (1/4" to 4"), CSA ASME B16.44: 5 psig (maximum) (1/4" to 4"), CSA ASME B16.33: 125 psig (maximum) (1/4" to 4"), CSA CAN / CGA 3.16 (1/4" to 4"), CSA CGA CR91-002: 1/2 psig, 2 psig, and 5 psig (1/4" to 4"), FM 1140 approved 175 wwp (1/4" to 2"), UL 1477 (YQNZ): Compressed gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRBX): Flammable liquid shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRPV): Gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (MHKZ): Manual valves – 250 psi (1/4" to 4"), UL 125 (YSDT): LP-Gas shutoff valves – 250 psi (1/4" to 4"), UL Subject 258 (VQGU): Trim and drain valves (1/4" to 2")
    • Size range 1/4" to 4"