• LFfamily
  • Lead-Free* Ball Valves

    Lead-free* ball valves are specifically designed for use in applications that deliver water for human consumption; this includes commercial specified valves as well as residential construction.

  • Sort by:

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder

    S-595-Y-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Silicon Performance Bronze® trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Solder

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Solder

    S-685-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Blowout-proof stem, PTFE seats, Stainless steel ball and stem, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain

    Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain

    S-685-80-D-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Solder

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Solder

    S-685-80-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain

    S-FP600-AD-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE seat, Blowout-proof stem, Drain port and cap, Standard lever handle, Solder end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C

    S-FP600A-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (3/8" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 3"), Full port, Blowout-proof stem, Standard lever handle, Female solder cup end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157
    • Size range 3/8" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

    T-580-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Threaded

    T-580-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded

    T-585-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection

    T-585-66-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Threaded end connections, Blowout-proof stem, Standard lever handle; other handle options available, NIBCO® HydraPure® lead-free* markings on handle and body, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Stainless Steel Trim, Threaded, Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Stainless Steel Trim, Threaded, Spring Return Handle

    T-585-66-LF-SR
    • Spring Return Handle, Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 300°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body, Stainless steel ball and stem, Vented ball, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded

    T-585-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Threaded, Hose Connection

    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Threaded, Hose Connection

    T-585-80-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Blowout-proof stem, Threaded end connections, Standard lever handle; other handle options available, NIBCO® HydraPure® lead-free* markings on handle and body, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Hose Connection, Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Hose Connection, Spring Return Handle

    T-585-80-LF-HC-SR
    • Spring Return Handle, Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 300°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body and stem, Threaded x Hose end connections, Vented DZR ball, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Spring Return Handle

    T-585-80-LF-SR
    • Spring Return Handle, Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 300°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body and stem, Vented DZR ball, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/4" to 2"