• LFfamily
  • Lead-Free* Ball Valves

    Lead-free* ball valves are specifically designed for use in applications that deliver water for human consumption; this includes commercial specified valves as well as residential construction.

  • Sort by:

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    PC-595-Y/R-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Stainless steel trim, Copper-to-copper connections, Full port, Repairable Design, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size Range 1/2" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, 250 PSI

    PC-595-Y/R-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Repairable Design, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size Range 1/2" to 2-1/2"


    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI, Stainless Steel Trim

    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI, Stainless Steel Trim

    TPC-585-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Threaded x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, IAPMO-IGC-157, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI

    TPC-585-80-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Bronze trim blowout-proof stem, Reinforced PTFE seat rings, Threaded x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    PC-585-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection

    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection

    PC-585-66-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, IAPMO-IGC-157, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends x Hose connection,  Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends x Hose connection, Spring Return Handle

    PC-585-80-LF-HC-SR
    • Spring Return Handle, Maximum service temperature 250°F, Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Full port, Blowout-proof stem, Press female x hose end connections, Silicon Performance Bronze® body and stem, Vented DZR ball, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends,  Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends, Spring Return Handle

    PC-585-80-LF-SR
    • Spring Return Handle, Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body and stem, Vented DZR ball, Press x press female end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Solder

    S-580-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Solder

    S-580-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder

    S-585-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder, Hose Connection

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder, Hose Connection

    S-585-66-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Blowout-proof stem, NIBCO® HydraPure® lead-free* markings on handle and body, Standard lever handle; other handle options available, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Solder

    S-585-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Solder, Hose Connection

    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Solder, Hose Connection

    S-585-80-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Blowout-proof stem, NIBCO® HydraPure® lead-free* markings on handle and body, Standard lever handle; other handle options available, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    S-595-Y-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Stainless steel trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"