• Globe Valve - Iron, Bronze Mounted Trim, F-718-B


    Globe Valve - Iron, Bronze Mounted Trim
    The NIBCO® Class 125 cast iron flanged globe valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Globe valves are recommended for throttling or regulating flow.
    View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 353°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Iron body, bronze mounted trim (IBBM)
    • Bolted bonnet
    • Renewable seat and disc
    • Class 125 flanged end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-85
    • Size range 2" to 10"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2F718B 2 FLG GLOBE CAST IRON039923700544NHC300DView 2DLead
    2F718Y 2 FLG GLOBE PTFE DISC CI039923700841NHC600DLead
    2F718BTP 2 GLOBE VLV PTFE PKG CI039923365545NHC30TDView 2DLead
    2 1/2F718B 21/2 FLG GLOBE CAST IRON039923700551NHC300EView 2DLead
    2 1/2F718Y 21/2 FLG GLOBE PTFE DISC CI039923700858NHC600ELead
    2 1/2F718BZ 21/2 GLOBE W/BY-PASS CI039923700766NHC7G0EView 2DLead
    2 1/2F718BTP 21/2 GLOBE VLV PTFE PKG CI039923365552NHC30TEView 2DLead
    3F718BTP 3 GLOBE PTFE PKG CI039923240880NHC30TFView 2DLead
    3F718BZ 3 GLOBE W/BY-PASS CI039923700773NHC7G0FView 2DLead
    3F718B 3 FLG GLOBE CAST IRON039923700568NHC300FView 2DLead
    4F718BTP 4 GLOBE PTFE PKG CI039923707215NHC30THView 2DLead
    4F718BSON 4 GLOBE W/SQ OPER NUT CI039923700674NHC3S0HView 2DLead
    4F718Y 4 FLG GLOBE PTFE DISC CI039923236203NHC600HLead
    4F718BZ 4 GLOBE W/BY-PASS CI039923700780NHC7G0HView 2DLead
    4F718B 4 FLG GLOBE CAST IRON039923700575NHC300HView 2DLead
    4F718BGPG 4 W/GRAPHITE PKG& GSK CI039923706751NHC30NHView 2DLead
    5F718BZ 5 GLOBE W/BY-PASS CI039923700797NHC7G0JView 2DLead
    5F718BTP 5 GLOBE VLV PTFE PKG CI039923365569NHC30TJView 2DLead
    5F718B 5 FLG GLOBE CAST IRON039923700582NHC300JView 2DLead
    6F718Y 6 FLG GLOBE PTFE DISC CI039923000552NHC600KLead
    6F718BZ 6 GLOBE W/BY-PASS CI039923700803NHC7G0KView 2DLead
    6F718BTP 6 GLOBE VLV PTFE PKG CI039923365576NHC30TKView 2DLead
    6F718B 6 FLG GLOBE CAST IRON039923700599NHC300KView 2DLead
    8F718BZ 8 GLOBE W/BY-PASS CI039923700810NHC7G0LView 2DLead
    8F718Y 8 FLG GLOBE PTFE DISC CI039923132819NHC600LLead
    8F718BTP 8 GLOBE VLV PTFE PKG CI039923365583NHC30TLView 2DLead
    8F718B 8 FLG GLOBE CAST IRON039923700605NHC300LView 2DLead
    8F718BI 8 200MM PN16 METRIC CI039923706881NHC302LLead
    10F718BTP 10 GLOBE PTFE PKG CI039923240873NHC30TMView 2DLead
    10F718BZ 10 GLOBE W/BY-PASS CI039923700827NHC7G0MView 2DLead
    10F718B 10 FLG GLOBE CAST IRON039923700612NHC300MView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226