• Globe Valve - Bronze, Stainless Steel Full Plug Disc, T-276-AP


    Globe Valve - Bronze, Stainless Steel Full Plug Disc
    The NIBCO® bronze globe valve is recommended for bi-directional service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. The globe valve is used for throttling or regulating flow.
    Build Custom Submittal View Submittal Sheet

    • 300 psi/20.7 bar saturated steam to 421°F/216°C
    • 600 psi/41.4 bar non-shock cold working pressure
    • Replaceable stainless steel seat ring
    • Union bonnet
    • Renewable stainless steel full plug disc
    • Class 300 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/4" to 3"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/4T276AP 1/4 THD 300# GLOBE FULL PLUG039923630179NL3ZN04View 2DLead
    1/4T276APX 1/4 GLOBE CLEANED FOR OXYGEN039923630391NL3ZNW4View 2DLead
    3/8T276AP 3/8 THD 300# GLOBE FULL PLUG039923630186NL3ZN05View 2DLead
    1/2T276APX 1/2 GLOBE CLEANED FOR OXYGEN039923630414NL3ZNW6View 2DLead
    1/2T276AP 1/2 THD 300# GLOBE FULL PLUG039923630193NL3ZN06View 2DLead
    3/4T276APSTP 3/4 GLOBE W/SOLID PTFE PACK039923630643NL3ZNT8View 2DLead
    3/4T276APX 3/4 GLOBE CLEANED FOR OXYGEN039923630421NL3ZNW8View 2DLead
    3/4T276AP 3/4 THD 300# GLOBE FULL PLUG039923630209NL3ZN08View 2DLead
    1T276APSTP 1 GLOBE W/PTFE PACK039923630650NL3ZNTAView 2DLead
    1T276APX 1 GLOBE CLEANED FOR OXYGEN039923630438NL3ZNWAView 2DLead
    1T276AP 1 THD 300# GLOBE FULL PLUG039923630216NL3ZN0AView 2DLead
    1 1/4T276APX 11/4 GLOBE CLEANED FOR OXYGEN039923630445NL3ZNWBView 2DLead
    1 1/4T276AP 11/4 THD 300# GLOBE FULL PLUG039923630223NL3ZN0BView 2DLead
    1 1/2T276APSTP 11/2 GLOBE W/PTFE PACK039923630674NL3ZNTCView 2DLead
    1 1/2T276APX 11/2 GLOBE CLEANED FOR OXYGEN039923630452NL3ZNWCView 2DLead
    1 1/2T276AP 11/2 THD 300# GLOBE FULL PLUG039923630230NL3ZN0CView 2DLead
    2T276APX 2 GLOBE CLEANED FOR OXYGEN039923298126NL3ZNWDView 2DLead
    2T276AP 2 THD 300# GLOBE FULL PLUG039923630247NL3ZN0DView 2DLead
    2 1/2T276APX 21/2 GLOBE CLEANED FOR OXYGEN039923298133NL3ZNWEView 2DLead
    2 1/2T276AP 21/2 THD 300# GLOBE FULL PLUG039923630254NL3ZN0EView 2DLead
    3T276APX 3 GLOBE CLEANED FOR OXYGEN039923298140NL3ZNWFView 2DLead
    3T276AP 3 THD 300# GLOBE FULL PLUG039923630261NL3ZN0FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226