• Globe Valve - Bronze, Class 150, PTFE Disc, T-235-Y


    Globe Valve - Bronze, Class 150, PTFE Disc
    The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable PTFE seat disc. It is equipped with female threads ends for ease of installation. The globe valve is used for throttling or regulating flow.
    Build Custom Submittal View Submittal Sheet

    • 150 psi/10.3 bar saturated steam to 366°F/185°C
    • 300 psi/20.7 bar non-shock cold working pressure
    • Integral seat
    • Union bonnet
    • Renewable PTFE seat disc
    • Class 150 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/8" to 3
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/8T235Y 1/8 THD 150# GLOBE W/PTFE SEAT039923627629NL34002View 2DLead
    1/4T235Y 1/4 THD 150# GLOBE W/PTFE SEAT039923627636NL34004View 2DLead
    1/4T235YX 1/4 GLOBE CLEANED FOR OXYGEN039923628015NL34W04View 2DLead
    3/8T235YSTP 3/8 GLOBE W/SOLID PTFE PACK039923628640NL34055View 2DLead
    3/8T235YX 3/8 GLOBE CLEANED FOR OXYGEN039923628022NL34W05View 2DLead
    3/8T235Y 3/8 THD 150# GLOBE W/PTFE SEAT039923627643NL34005View 2DLead
    1/2T235YSTP 1/2 GLOBE W/SOLID PTFE PACK039923628657NL34056View 2DLead
    1/2T235YX 1/2 GLOBE CLEANED FOR OXYGEN039923628039NL34W06View 2DLead
    1/2T235Y 1/2 THD 150# GLOBE W/PTFE SEAT039923627650NL34006View 2DLead
    3/4T235YSTP 3/4 GLOBE W/SOLID PTFE PACK039923628664NL34058View 2DLead
    3/4T235YX 3/4 GLOBE CLEANED FOR OXYGEN039923628046NL34W08View 2DLead
    3/4T235Y 3/4 THD 150# GLOBE W/PTFE SEAT039923627667NL34008View 2DLead
    1T235YSTP 1 GLOBE W/SOLID PTFE PACK039923628671NL3405AView 2DLead
    1T235YX 1 GLOBE CLEANED FOR OXYGEN039923628053NL34W0AView 2DLead
    1T235Y 1 THD 150# GLOBE W/PTFE SEAT039923627674NL3400AView 2DLead
    1 1/4T235YX 11/4 GLOBE CLEANED FOR OXYGEN039923628060NL34W0BView 2DLead
    1 1/4T235Y 11/4THD 150# GLOBE W/PTFE SEAT039923627681NL3400BView 2DLead
    1 1/2T235YSTP 11/2 GLOBE W/SOLID PTFE PACK039923628695NL3405CView 2DLead
    1 1/2T235YX 11/2 GLOBE CLEANED FOR OXYGEN039923628077NL34W0CView 2DLead
    1 1/2T235Y 11/2 THD 150# GLOBE W/PTFE SEAT039923627698NL3400CView 2DLead
    2T235YSTP 2 GLOBE W/SOLID PTFE PACK039923628701NL3405DView 2DLead
    2T235YX 2 GLOBE CLEANED FOR OXYGEN039923628084NL34W0DView 2DLead
    2T235Y 2 THD 150# GLOBE W/PTFE SEAT039923627704NL3400DView 2DLead
    2 1/2T235Y 21/2 THD 150# GLOBE W/PTFE SEAT039923627711NL3400EView 2DLead
    3T235Y 3 THD 150# GLOBE W/PTFE SEAT039923627728NL3400FView 2DLead
    3T235YX 3 GLOBE CLEANED FOR OXYGEN039923628107NL34W0FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226