• Globe Valve - Bronze, PTFE Disc, Threaded Ends, T-211-Y


    Globe Valve - Bronze, PTFE Disc, Threaded Ends
    The NIBCO® bronze globe valve features a screw in bonnet with integral seat. The valve has a renewable PTFE seat disc. It is equipped with Class 125 female threaded ends for ease of installation. The globe valve is used for throttling or regulating flow.
    Build Custom Submittal View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 366°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Integral seat
    • Screw-in bonnet
    • Renewable PTFE seat disc
    • Class 125 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/8" to 3
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/8T211Y 1/8 THD 125# GLOBE W/PTFE SEAT039923624642NL2K002View 2DLead
    1/4T211Y 1/4 THD 125# GLOBE W/PTFE SEAT039923624659NL2K004View 2DLead
    1/4T211YLS 1/4 GLOBE W/LOCKSHIELD039923626585NL2KF04View 2DLead
    1/4T211YX 1/4GLOBE CLEANED FOR OXYGEN039923136084NL2KW04View 2DLead
    3/8T211YLS 3/8 GLOBE W/LOCKSHIELD039923626592NL2KF05View 2DLead
    3/8T211Y 3/8 THD 125# GLOBE W/PTFE SEAT039923624666NL2K005View 2DLead
    1/2T211YSTP 1/2 GLOBE W/SOLID PTFE PACK039923625564NL2K3J6View 2DLead
    1/2T211YLS 1/2 GLOBE W/LOCKSHIELD039923626608NL2KF06View 2DLead
    1/2T211YX 1/2 GLOBE CLEANED FOR OXYGEN039923625113NL2KW06View 2DLead
    1/2T211Y 1/2 THD 125# GLOBE W/PTFE SEAT039923624673NL2K006View 2DLead
    3/4T211YBHW 3/4 GLOBE W/BRZE HW039923625922NL2K308View 2DLead
    3/4T211YLS 3/4 GLOBE W/LOCKSHIELD039923626615NL2KF08View 2DLead
    3/4T211YSTP 3/4 GLOBE W/SOLID PTFE PACK039923355454NL2K3J8View 2DLead
    3/4T211Y 3/4 THD 125# GLOBE PTFE BRZ039923624680NL2K008View 2DLead
    1T211YLS 1 GLOBE W/LOCKSHIELD039923626622NL2KF0AView 2DLead
    1T211YX 1 GLOBE CLEANED FOR OXYGEN039923625137NL2KW0AView 2DLead
    1T211YSTP 1 GLOBE W/SOLID PTFE PACK039923355461NL2K3JAView 2DLead
    1T211Y 1 THD 125# GLOBE W/PTFE SEAT039923624697NL2K00AView 2DLead
    1 1/4T211YLS 11/4 GLOBE W/LOCKSHIELD039923626639NL2KF0BView 2DLead
    1 1/4T211YX 11/4 GLOBE CLEANED FOR OXYGEN039923279040NL2KW0BView 2DLead
    1 1/4T211YSTP 11/4 GLOBE W/SOLID PTFE PACK039923355478NL2K3JBView 2DLead
    1 1/4T211Y 11/4 THD 125# GLOBE W/PTFE SEAT039923624703NL2K00BView 2DLead
    1 1/2T211YSTP 11/2 GLOBE W/SOLID PTFE PACK039923625601NL2K3JCView 2DLead
    1 1/2T211YLS 11/2 GLOBE W/LOCKSHIELD039923626646NL2KF0CView 2DLead
    1 1/2T211YX 11/2 GLOBE CLEANED FOR OXYGEN039923625151NL2KW0CView 2DLead
    1 1/2T211Y 11/2 THD 125# GLOBE W/PTFE SEAT039923624710NL2K00CView 2DLead
    2T211YBHW 2 GLOBE W/BRZE HW039923625960NL2K30DView 2DLead
    2T211YLS 2 GLOBE W/LOCKSHIELD039923626653NL2KF0DView 2DLead
    2T211YX 2 GLOBE CLEANED FOR OXYGEN039923625168NL2KW0DView 2DLead
    2T211YSTP 2 GLOBE W/SOLID PTFE PACK039923355485NL2K3JDView 2DLead
    2T211Y 2 THD 125# GLOBE W/PTFE SEAT039923624727NL2K00DView 2DLead
    2 1/2T211YX 21/2 GLOBE CLEANED FOR OXYGEN039923279033NL2KW0EView 2DLead
    2 1/2T211YSTP 21/2 GLOBE W/SOLID PTFE PACK039923355492NL2K3JEView 2DLead
    2 1/2T211Y 21/2 THD 125# GLOBE W/PTFE SEAT039923624734NL2K00EView 2DLead
    3T211Y 3 THD 125# GLOBE W/PTFE SEAT039923624741NL2K00FView 2DLead
    3T211YLS 3 GLOBE W/LOCKSHIELD039923626677NL2KF0FView 2DLead
    3T211YX 3 GLOBE CLEANED FOR OXYGEN039923625182NL2KW0FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226