• Globe Valve - Bronze, Bronze Trim, Threaded Ends, T-211-B


    Globe Valve - Bronze, Bronze Trim, Threaded Ends
    The NIBCO® bronze globe valve features a screw in bonnet with integral seat. The valve has a renewable bronze seat disc. It is equipped with Class 125 female threaded ends for ease of installation. The globe valve is used for throttling or regulating flow.
    Build Custom Submittal View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 366°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Integral seat
    • Screw-in bonnet
    • Renewable bronze seat disc
    • Class 125 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/8" to 3
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/8T211B 1/8 THD 125# GLOBE W/BRZ SEAT039923622860NL2J002View 2DLead
    1/4T211B 1/4 THD 125# GLOBE W/BRZ SEAT039923622877NL2J004View 2DLead
    3/8T211BLS 3/8 GLOBE W/LOCKSHIELD039923623867NL2J0F5View 2DLead
    3/8T211B 3/8 THD 125# GLOBE W/BRZ SEAT039923622884NL2J005View 2DLead
    1/2T211BLS 1/2 GLOBE W/LOCKSHIELD039923623874NL2J0F6View 2DLead
    1/2T211B 1/2 THD 125# GLOBE W/BRZ SEAT039923622891NL2J006View 2DLead
    3/4T211BLS 3/4 GLOBE W/LOCKSHIELD039923623881NL2J0F8View 2DLead
    3/4T211B 3/4 THD 125# GLOBE W/BRZ SEAT039923622907NL2J008View 2DLead
    1T211BLS 1 GLOBE W/LOCKSHIELD039923623898NL2J0FAView 2DLead
    1T211BBHW 1 GLOBE W/BRZE HW039923623515NL2J30AView 2DLead
    1T211B 1 THD 125# GLOBE W/BRZ SEAT039923622914NL2J00AView 2DLead
    1 1/4T211BLS 11/4 GLOBE W/LOCKSHIELD039923623904NL2J0FBView 2DLead
    1 1/4T211BBHW 11/4 GLOBE W/BRZE HW039923623522NL2J30BView 2DLead
    1 1/4T211B 11/4 THD 125# GLOBE W/BRZ SEAT039923622921NL2J00BView 2DLead
    1 1/2T211BLS 11/2 GLOBE W/LOCKSHIELD039923623911NL2J0FCView 2DLead
    1 1/2T211B 11/2 THD 125# GLOBE W/BRZ SEAT039923622938NL2J00CView 2DLead
    2T211BLS 2 GLOBE W/LOCKSHIELD039923623928NL2J0FDView 2DLead
    2T211BBHW 2 GLOBE W/BRZE HW039923623546NL2J30DView 2DLead
    2T211B 2 THD 125# GLOBE W/BRZ SEAT039923622945NL2J00DView 2DLead
    2 1/2T211BLS 21/2 GLOBE W/LOCKSHIELD039923623935NL2J0FEView 2DLead
    2 1/2T211B 21/2 THD 125# GLOBE W/BRZ SEAT039923622952NL2J00EView 2DLead
    3T211B 3 THD 125# GLOBE W/BRZ SEAT039923622969NL2J00FView 2DLead
    3T211BLS 3 GLOBE W/LOCKSHIELD039923623942NL2J0FFView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226