• Globe Valve - Bronze, PTFE Disc, Solder Ends, S-211-Y


    Globe Valve - Bronze, PTFE Disc, Solder Ends
    The NIBCO® bronze globe valve features a screw in bonnet with integral seat. The valve has a renewable PTFE seat disc. It is equipped with Class 125 solder ends for ease of installation. The globe valve is used for throttling or regulating flow.
    Build Custom Submittal View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 366°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Integral seat
    • Screw-in bonnet
    • Renewable PTFE seat disc
    • Class 125 solder end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/8" to 3
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/8S211Y 1/8 CXC 125# GLOBE W/PTFE039923624406NJ2K002View 2DLead
    1/4S211Y 1/4 CXC 125# GLOBE W/PTFE039923624413NJ2K004View 2DLead
    3/8S211YLS 3/8 GLOBE W/LOCKSHIELD039923626486NJ2KF05View 2DLead
    3/8S211Y 3/8 CXC 125# GLOBE W/PTFE039923624420NJ2K005View 2DLead
    1/2S211YSTP 1/2 GLOBE W/PTFE PACK039923625441NJ2K0T6View 2DLead
    1/2S211YLS 1/2 GLOBE W/LOCKSHIELD039923626493NJ2KF06View 2DLead
    1/2S211YX 1/2 CLEAN FOR OXYGEN039923625014NJ2KW06View 2DLead
    1/2S211Y 1/2 CXC 125# GLOBE W/PTFE039923624437NJ2K006View 2DLead
    3/4S211YSTP 3/4 GLOBE W/PTFE PACK039923625458NJ2K0T8View 2DLead
    3/4S211YLS 3/4 GLOBE W/LOCKSHIELD039923626509NJ2KF08View 2DLead
    3/4S211Y 3/4 CXC 125# GLOBE W/PTFE039923624444NJ2K008View 2DLead
    1S211YLS 1 GLOBE W/LOCKSHIELD039923626516NJ2KF0AView 2DLead
    1S211YX 1 CLEAN FOR OXYGEN039923625038NJ2KW0AView 2DLead
    1S211Y 1 CXC 125# GLOBE W/PTFE039923624451NJ2K00AView 2DLead
    1 1/4S211YD 11/4 GLOBE W/DRAIN039923627087NJ2K10BView 2DLead
    1 1/4S211Y 11/4 CXC 125# GLOBE W/PTFE039923624468NJ2K00BView 2DLead
    1 1/2S211YSTP 11/2 GLOBE W/PTFE PACK039923625489NJ2K0TCView 2DLead
    1 1/2S211YLS 11/2 GLOBE W/LOCKSHIELD039923626530NJ2KF0CView 2DLead
    1 1/2S211YX 11/2 CLEAN FOR OXYGEN039923625052NJ2KW0CView 2DLead
    1 1/2S211Y 11/2 CXC 125# GLOBE W/PTFE039923624475NJ2K00CView 2DLead
    2S211YLS 2 GLOBE W/LOCKSHIELD039923626547NJ2KF0DView 2DLead
    2S211YX 2 CLEAN FOR OXYGEN039923625069NJ2KW0DView 2DLead
    2S211Y 2 CXC 125# GLOBE W/PTFE039923624482NJ2K00DView 2DLead
    2 1/2S211Y 2-1/2 CXC 125# GLOBE W/PTFE039923624499NJ2K00EView 2DLead
    3S211Y 3 CXC 125# GLOBE W/PTFE039923624505NJ2K00FView 2DLead
    3S211YLS 3 GLOBE W/LOCKSHIELD039923626561NJ2KF0FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226