• Gate Valve - Class 150, Ductile Iron, Raised Face Flanges, F-637-31 Large Diameter


    Gate Valve - Class 150, Ductile Iron, Raised Face Flanges
    The NIBCO® ductile iron large diameter gate valve provides full flow with minimal pressure drop. With its ductility, the valve displays higher physical properties than standard grey cast iron. The alloy iron gate valve features Class 150 raised face end connections for easy installation and accessibility. Outside screw and yoke (OS&Y) gate valves are recommended when positive shutoff and a quick visual indicator of open/closed position is required. The OS&Y configuration protects the stem threads from contact with the media.
    View Submittal Sheet

    • 150 psi/10.3 bar saturated steam to 366°F/185°C
    • 250 psi/17.2 bar non-shock cold working pressure
    • Outside screw and yoke
    • Bolted bonnet
    • Solid wedge
    • Iron body bronze mounted (IBBM)
    • Class 150 raised face flanged end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-128
    • Size range 14" to 24"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    14F63731 14 OS&Y FLG GATE DI039923698643NHAL10TView 2DLead
    14F63731FF 14 GATE W/FF FLG DI039923707017NHAL1ATView 2DLead
    16F63731 16 OS&Y FLG GATE DI039923698650NHAL10UView 2DLead
    16F63731FF 16 GATE W/FF FLG DI039923707024NHAL1AUView 2DLead
    18F63731 18 OS&Y FLG GATE DI039923698667NHAL10VView 2DLead
    18F63731FF 18 GATE W/FF FLG DI039923707031NHAL1AVView 2DLead
    20F63731 20 OS&Y FLG GATE DI039923698674NHAL10WView 2DLead
    20F63731FF 20 GATE W/FF FLG DI039923707048NHAL1AWView 2DLead
    24F63731FFGO 24 W/GO W/ FF FLG DI039923132796NHAL1CXView 2DLead
    24F63731 24 OS&Y FLG GATE DI039923698681NHAL10XView 2DLead
    24F63731FF 24 GATE W/FF FLG DI039923707055NHAL1AXView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226