• Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged, F-667-O


    Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged
    The NIBCO® cast iron gate valve provides full flow with minimal pressure drop. The gate valve features a Class 250 flanged, raised face end connection for easy installation and accessibility. Outside screw and yoke (OS&Y) gate valves are recommended when positive shutoff is required and a quick visual indicator of open/closed position is needed. The OS&Y configuration protects the stem threads from contact with the media.
    View Submittal Sheet

    • 250 psi/17.2 bar saturated steam to 406°F/207°C
    • 500 psi/34.5 bar non-shock cold working pressure
    • Outside screw and yoke
    • Bolted bonnet
    • Solid wedge
    • Iron body bronze mounted (IBBM)
    • Class 250 flanged end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-70
    • Approved by the New York City BSA 143-69-SA at 350 psi non-shock cold water
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2F667O 2 FLG GATE CAST IRON039923699855NHAW00DView 2DLead
    2 1/2F667O 21/2 FLG GATE CAST IRON039923699862NHAW00EView 2DLead
    2 1/2F667OZ 21/2 GATE W/BY-PASS CI039923699961NHAW08EView 2DLead
    3F667OZ 3 GATE W/BY-PASS CI039923699978NHAW08FView 2DLead
    3F667O 3 FLG GATE CAST IRON039923699879NHAW00FView 2DLead
    4F667OZ 4 GATE W/BY-PASS CI039923699985NHAW08HView 2DLead
    4F667O 4 FLG GATE CAST IRON039923699886NHAW00HView 2DLead
    5F667OZ 5 GATE W/BY-PASS CI039923699992NHAW08JView 2DLead
    5F667O 5 FLG GATE CAST IRON039923699893NHAW00JView 2DLead
    6F667OZ 6 GATE W/BY-PASS CI039923700001NHAW08KView 2DLead
    6F667O 6 FLG GATE CAST IRON039923699909NHAW00KView 2DLead
    8F667OZ 8 GATE W/BY-PASS CI039923700018NHAW08LView 2DLead
    8F667O 8 FLG GATE CAST IRON039923699916NHAW00LView 2DLead
    10F667OZ 10 GATE W/BY-PASS CI039923700025NHAW08MView 2DLead
    10F667O 10 FLG GATE CAST IRON039923699923NHAW00MView 2DLead
    12F667OZ 12 GATE W/BY-PASS CI039923700032NHAW08NView 2DLead
    12F667O 12 FLG GATE CAST IRON039923699930NHAW00NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226