• Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged, F-619


    Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged
    The NIBCO® cast iron gate valve provides full flow with minimal pressure drop. The cast iron gate valve features a Class 125 flanged, flat face end connection for easy installation and accessibility. The iron body bronze mounted (IBBM) valve has a bolted bonnet and non-rising stem. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium.
    View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 353°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Bolted bonnet
    • Non-rising stem
    • Solid wedge
    • Class 125 flanged end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-70
    • Size range 2" to 16"
    *14"-16" maximum 100 psi steam, 150 psi cold working pressure
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2F619 2 NRS FLG GATE CI039923697615NHAC00DView 2DLead
    2F619SON 2 FLG GATE W/SQ NUT CI039923697783NHACS0DView 2DLead
    2 1/2F619 21/2 NRS FLG GATE CI039923697622NHAC00EView 2DLead
    2 1/2F619SON 21/2 FLG GATE W/SQ NUT CI039923697790NHACS0EView 2DLead
    2 1/2F619Z 21/2 FLG GATE W/BY-PASS CI039923697967NHAE08ELead
    3F619SON 3 FLG GATE W/SQ NUT CI039923697806NHACS0FView 2DLead
    3F619 3 NRS FLG GATE CI039923697639NHAC00FView 2DLead
    3F619Z 3 FLG GATE W/BY-PASS CI039923697974NHAE08FLead
    4F619SON 4 FLG GATE W/SQ NUT CI039923697813NHACS0HView 2DLead
    4F619Z 4 FLG GATE W/BY-PASS CI039923697981NHAE08HLead
    4F619 4 NRS FLG GATE CI039923697646NHAC00HView 2DLead
    5F619SON 5 FLG GATE W/SQ NUT CI039923697820NHACS0JView 2DLead
    5F619Z 5 FLG GATE W/BY-PASS CI039923697998NHAE08JLead
    5F619 5 NRS FLG GATE CI039923697653NHAC00JView 2DLead
    6F619SON 6 FLG GATE W/SQ NUT CI039923697837NHACS0KView 2DLead
    6F619Z 6 FLG GATE W/BY-PASS CI039923698001NHAE08KLead
    6F619 6 NRS FLG GATE CI039923697660NHAC00KView 2DLead
    8F619SON 8 FLG GATE W/SQ NUT CI039923697844NHACS0LView 2DLead
    8F619Z 8 FLG GATE W/BY-PASS CI039923698018NHAE08LLead
    8F619 8 NRS FLG GATE CI039923697677NHAC00LView 2DLead
    10F619SON 10 FLG GATE W/SQ NUT CI039923697851NHACS0MView 2DLead
    10F619Z 10 FLG GATE W/BY-PASS CI039923698025NHAE08MLead
    10F619 10 NRS FLG GATE CI039923697684NHAC00MView 2DLead
    12F619SON 12 FLG GATE W/SQ NUT CI039923697868NHACS0NView 2DLead
    12F619Z 12 FLG GATE W/BY-PASS CI039923698032NHAE08NLead
    12F619 12 NRS FLG GATE CI039923697691NHAC00NView 2DLead
    14F619 14 NRS FLG GATE CI039923697707NHAC00TView 2DLead
    16F619 16 NRS FLG GATE CI039923697714NHAC00UView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226