• Gate Valve - Class 125, Cast Iron, Flanged, F-617-O Large Diameter


    Gate Valve - Class 125, Cast Iron, Flanged
    The NIBCO® cast iron Class 125 large diameter gate valve provides full flow with minimal pressure drop. The cast iron gate valve features a Class 125 flanged, flat face end connection for easy installation and accessibility. Outside screw and yoke (OS&Y) gate valves are recommended when positive shutoff and a quick visual indicator of open/closed position is required. The OS&Y configuration protects the stem threads from contact with the media.
    View Submittal Sheet

    • 100 psi/6.9 bar saturated steam to 338°F/170°C
    • 150 psi/10.3 bar non-shock cold working pressure
    • Large diameter
    • Outside screw and yoke
    • Bolted bonnet
    • Solid wedge
    • Iron body bronze mounted (IBBM)
    • Class 125 flanged end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-70
    • Size range 14" to 24"
    *18"-24" are recommended for maximum 50 psi steam service
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    14F617O 14 OS&Y FLG GATE CI039923696533NHA300TView 2DLead
    14F617OGPG 14 W/GRAPHITE PK & GSK039923696731NHA30NTLead
    14F617OZ 14 GATE W/BY-PASS CI039923696960NHA3G8TLead
    14F617OB 14 OS&Y FLG GATE CI W/B371 STEM039923697561NHA301TLead
    14F617OGO 14 GATE W/GEAR OPR039923696823NHA304TView 2DLead
    16F617O 16 OS&Y FLG GATE CI039923696540NHA300UView 2DLead
    16F617OGPG 16 W/GRAPHITE PK & GSK039923696748NHA30NULead
    16F617OZ 16 GATE W/BY-PASS CI039923696977NHA3G8ULead
    16F617OGO 16 GATE W/GEAR OPR039923696830NHA304UView 2DLead
    18F617OZ 18 GATE W/BY-PASS CI039923696984NHA3G8VLead
    18F617O 18 OS&Y FLG GATE CI039923696557NHA300VView 2DLead
    18F617OGO 18 GATE W/GEAR OPR039923696847NHA304VView 2DLead
    20F617OGO 20 GATE W/GEAR OPR039923696854NHA304WView 2DLead
    20F617OGPG 20 W/GRAPHITE PK & GSK039923696762NHA30NWLead
    20F617OZ 20 GATE W/BY-PASS CI039923696991NHA3G8WLead
    20F617O 20 OS&Y FLG GATE CI039923696564NHA300WView 2DLead
    20F617OB 20 OS&Y FLG GATE CI W/B371 STEM039923697592NHA301WLead
    24F617OGO 24 GATE W/GEAR OPR039923696861NHA304XView 2DLead
    24F617OGPG 24 W/GRAPHITE PK & GSK039923696779NHA30NXLead
    24F617OZ 24 GATE W/BY-PASS CI039923697004NHA3G8XLead
    24F617O 24 OS&Y FLG GATE CI039923696571NHA300XView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226