• Bronze Gate Valves

    Bronze Gate Valves for use in commercial and industrial applications. Typical services include; hot and cold water, HVAC, steam, compressed air, gas and other general utility services.

  • Sort by:

    Gate Valve - Bronze, 200 PSI, Non-Rising Stem

    Gate Valve - Bronze, 200 PSI, Non-Rising Stem

    PF-113
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Solid wedge, Screw-in bonnet, Non-rising stem, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"


    Gate Valve - Bronze, Full Port, Compact Design, Solder Ends

    Gate Valve - Bronze, Full Port, Compact Design, Solder Ends

    S-29
    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Solid wedge, Screw-in bonnet, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends

    Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends

    T-29
    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Solid wedge, Screw-in bonnet, NPT x NPT end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"