• Bronze Gate Valves

    Bronze Gate Valves for use in commercial and industrial applications. Typical services include; hot and cold water, HVAC, steam, compressed air, gas and other general utility services.

  • Sort by:

    Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded

    Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded

    T-176-SS
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Non-rising stem, Alloy solid wedge, Union bonnet, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/2" to 2"


    Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke

    Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke

    T-104-O
    • Rising stem, Solid wedge, Screw-over bonnet, Outside screw and yoke, Class 125 threaded female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • FM Approved, Approved by New York City BSA 143-69-SA
    • 175 psi/12.1 bar non-shock water working pressure (WWP)


    Gate Valve - Bronze, Fire Protection, Hose Cap and Chain

    Gate Valve - Bronze, Fire Protection, Hose Cap and Chain

    T-103-HC
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded female end x ANFH hose thread with cap and chain, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80, Listed by Underwriters Laboratories (UL), FM Approved
    • Size 2-1/2"


    Gate Valve - Bronze, Rising Stem, Solder Ends

    Gate Valve - Bronze, Rising Stem, Solder Ends

    S-111
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Class 125 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Lead-Free*, Rising Stem, Solder Ends

    Gate Valve - Lead-Free*, Rising Stem, Solder Ends

    S-111-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Solder end connections, White handle for easy lead-free* identification, Lead-free*
    • Dezincification resistant, Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2"


    Gate Valve - Lead-Free*, Rising Stem, Threaded Ends

    Gate Valve - Lead-Free*, Rising Stem, Threaded Ends

    T-111-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Threaded end connections, White handle for easy lead-free* identification, Lead-free*
    • Dezincification resistant, Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Non-rising Stem, Solder Ends

    Gate Valve - Bronze, Non-rising Stem, Solder Ends

    S-113
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Lead-Free*, Non-Rising Stem, Solder

    Gate Valve - Lead-Free*, Non-Rising Stem, Solder

    S-113-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Class 125 solder end connections, Dezincification resistant, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Gate Valve - Bronze, Rising Stem, Union Bonnet, Solder

    Gate Valve - Bronze, Rising Stem, Union Bonnet, Solder

    S-134
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Rising stem, Solid wedge, Union bonnet, Class 150 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Rising Stem, Bolted Bonnet, Solder

    Gate Valve - Bronze, Rising Stem, Bolted Bonnet, Solder

    S-134 Large Diameter
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Rising stem, Solid wedge, Bolted bonnet, Class 150 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size 4”


    Gate Valve - Bronze, Non-Rising Stem, Union Bonnet, Solder

    Gate Valve - Bronze, Non-Rising Stem, Union Bonnet, Solder

    S-136
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Union bonnet, Class 150 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Non-rising Stem, Bolted Bonnet, Threaded

    Gate Valve - Bronze, Non-rising Stem, Bolted Bonnet, Threaded

    S-136 Large Diameter
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Block pattern, Class 150 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size 4”


    Gate Valve - Lead-Free* Bronze, Rising Stem

    Gate Valve - Lead-Free* Bronze, Rising Stem

    PC-111-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, 200 psi for 2 1/2" and 3", Dezincification resistant, Press leak-detection feature, Press x press female end connections, Rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, Lead-free*
    • Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3“


    Gate Valve - Lead-Free* Bronze, Non-Rising Stem

    Gate Valve - Lead-Free* Bronze, Non-Rising Stem

    PC-113-LF
    • Valve pressure rating 250 psi†/17.2 bar non-shock cold working pressure, 200 psi for 2 1/2" and 3", Dezincification resistant, Non-rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, Lead-free*
    • Conforms to MSS SP-139 Third-party certified to NSF/ANSI 61 and 372, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3"


    Gate Valve - Bronze, 200 PSI, Rising Stem

    Gate Valve - Bronze, 200 PSI, Rising Stem

    PF-111
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Solid wedge, Screw-in bonnet, Rising stem, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"