• Check Valve - Lead-Free*, Class 125, Flanged, Bronze Seat, F-910-B-LF


    Check Valve - Lead-Free*, Class 125, Flanged, Bronze Seat
    The NIBCO® lead-free* cast iron sliding disc silent check valve is spring actuated with renewable cast bronze seat and bronze disc. The spring return reduces noise for quiet operation. The wafer style check valve features a flanged wafer body style to fit between standard flanges. The check valve is recommended for commercial and industrial water applications.
    View Submittal Sheet

    • Valve pressure rating 200 psi/13.8 bar non-shock cold working pressure
    • Maximum temperature 200°F/ 93°C
    • Renewable seat and disc
    • Spring actuated (1/2 psi cracking pressure)
    • Class 250 flanged end connections
    • Lead-free*
    • Conforms to MSS SP-125
    • Conforms to MIL-V-18436F
    • FM approved (2-1/2" to 10")
    • NSF/ANSI 61 and NSF/ANSI 372
    • Size range 2-1/2" to 24"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2 1/2F910B-LF 21/2 FLG SILENT CK CI039923326478NHDY0XEView 2DLead
    3F910B-LF 3 FLG SILENT CK CI039923326492NHDY0XFView 2DLead
    4F910B-LF 4 FLG SILENT CK CI039923326515NHDY0XHView 2DLead
    5F910B-LF 5 FLG SILENT CK CI039923326539NHDY0XJView 2DLead
    6F910B-LF 6 FLG SILENT CK CI039923326553NHDY0XKView 2DLead
    8F910B-LF 8 FLG SILENT CK CI039923326577NHDY0XLView 2DLead
    10F910B-LF 10 FLG SILENT CK CI039923326584NHDY0XMView 2DLead
    12F910B-LF 12 FLG SILENT CK CI039923326591NHDY0XNView 2DLead
    14F910B-LF 14 FLG SILENT CK CI039923326607NHDY0XTView 2DLead
    16F910B-LF 16 FLG SILENT CK CI039923326614NHDY0XUView 2DLead
    18F910B-LF 18 FLG SILENT CK CI039923326621NHDY0XVView 2DLead
    18F910B-LF 18 CL 125 SILENT CHK EPOXY COAT039923375940NHDY0EVView 2DLead
    20F910B-LF 20 FLG SILENT CK CI039923326638NHDY0XWView 2DLead
    24F910B-LF 24 FLG SILENT CK CI039923326652NHDY0XXView 2DLead
    30F910B-LF 30 FLG SILENT CK CI039923415523NHDY0XYLead
    36F910B-LF 36 FLG SILENT CK CI (I)039923384348NHDY0XZLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226