• High Performance Butterfly Valve - Carbon Steel Body, 740 PSI, LCS-7822


    High Performance Butterfly Valve - Carbon Steel Body, 740 PSI
    The NIBCO® high performance lug style butterfly valve features a carbon steel body with stainless steel trim. It is ideally suited for commercial, industrial and mechanical HVAC services. The valve performs isolation and throttling services in heating hot water, condenser water, glycol, chilled water, compressed air, chemical process, and domestic water or steam (2" to12" 150 PSI; on/off 50 PSI modulating).
    View Submittal Sheet

    • Valve pressure rating 740 psi
    • Maximum operating temperature 400°F at 100 psi
    • Lug style
    • Glass reinforced PTFE seats
    • Blowout-proof stem
    • Stainless steel disc and stem
    • Integrally cast disc stop
    • Dual offset design
    • Direct mount actuation
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • MSS SP-68 (design) 100% production tested
    • MSS SP-25 (markings)
    • API 609 seat pressure/temperature ratings/blow-out proof stem
    • ASME/ANSI B16.34A, body pressure/temperature ratings
    • ASME/ANSI B16.5 flange dimensions
    • ISO 5211 EN 12116 actuator mounting top works
    • ANSI Class 300
    • Size range 2-1/2" to 24"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LCS7822-0 2 CLS 300 HPBFV CS X SS BS039923315151NLL210DView 2DLead
    2LCS7822-3 2 CLS 300 HPBFV CS X SS LEV039923315250NLL213DView 2DLead
    2 1/2LCS7822-5 21/2 CL 300 HPBFV CS X SS G OP039923315328NLL215EView 2DLead
    2 1/2LCS7822-0 21/2 CLS 300 HPBFV CS X SS BS039923315168NLL210EView 2DLead
    2 1/2LCS7822-3 21/2 CLS 300 HPBFV CS X SS LEV039923315267NLL213EView 2DLead
    3LCS7822-5 3 CLS 300 HPBFV CS X SS G OP039923315335NLL215FView 2DLead
    3LCS7822-0 3 CLS 300 HPBFV CS X SS BS039923315175NLL210FView 2DLead
    3LCS7822-3 3 CLS 300 HPBFV CS X SS LEV039923315274NLL213FView 2DLead
    4LCS7822-3 4 CLS 300 HPBFV CS X SS LEV039923315281NLL213HView 2DLead
    4LCS7822-0 4 CLS 300 HPBFV CS X SS BS039923315182NLL210HView 2DLead
    4LCS7822-5 4 CLS 300 HPBFV CS X SS G OP039923315342NLL215HView 2DLead
    5LCS7822-0 5 CLS 300 HPBFV CS X SS BS039923315199NLL210JView 2DLead
    5LCS7822-3 5 CLS 300 HPBFV CS X SS LEV039923315298NLL213JView 2DLead
    5LCS7822-5 5 CLS 300 HPBFV CS X SS G OP039923315359NLL215JView 2DLead
    6LCS7822-0 6 CLS 300 HPBFV CS X SS BS039923315205NLL210KView 2DLead
    6LCS7822-3 6 CLS 300 HPBFV CS X SS LEV039923315311NLL213KView 2DLead
    6LCS7822-5 6 CLS 300 HPBFV CS X SS G OP039923315373NLL215KView 2DLead
    8LCS7822-0 8 CLS 300 HPBFV CS X SS BS039923315212NLL210LView 2DLead
    8LCS7822-5 8 CLS 300 HPBFV CS X SS G OP039923315380NLL215LView 2DLead
    10LCS7822-0 10 CLS 300 HPBFV CS X SS BS039923315236NLL210MView 2DLead
    10LCS7822-5 10 CL300 HPBFV CS X SS G/O (N)039923313270NLL215MView 2DLead
    12LCS7822-0 12 CLS 300 HPBFV CS X SS BS039923315243NLL210NView 2DLead
    12LCS7822-5 12 CL300 HPBFV CS X SS G/O (N)039923313430NLL215NView 2DLead
    14LCS7822-0 14 CLS 300 HPBFV CS X SS BS039923329691NLL210TView 2DLead
    14LCS7822-5 14 CLS 300 HPBFV CS X SS G OP039923329790NLL215TView 2DLead
    16LCS7822-5 16 CLS 300 HPBFV CS X SS G OP039923329813NLL215UView 2DLead
    16LCS7822-0 16 CLS 300 HPBFV CS X SS BS039923329714NLL210UView 2DLead
    18LCS7822-5 18 CLS 300 HPBFV CS X SS G OP039923329837NLL215VView 2DLead
    18LCS7822-0 18 CLS 300 HPBFV CS X SS BS039923329738NLL210VView 2DLead
    20LCS7822-5 20 CLS 300 HPBFV CS X SS G OP039923329851NLL215WView 2DLead
    20LCS7822-0 20 CLS 300 HPBFV CS X SS BS039923329752NLL210WView 2DLead
    24LCS7822-5 24 CLS 300 HPBFV CSXSS G OP(I)039923329875NLL115XView 2DLead
    24LCS7822-5 24 CLS 300 HPBFV CSXSS G OP039923329875NLL215XView 2DLead
    24LCS7822-0 24 CLS 300 HPBFV CS X SS BS039923329776NLL210XView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226