• Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated, WD-L000


    Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated
    The NIBCO® wafer type butterfly valve is provided with undercut discs for actuation purposes only. The valve is specifically designed for low pressure (100 PSI bubble-tight) on/off or modulating applications to be used in conjunction with pneumatic or electric actuators.
    View Submittal Sheet

    • Valve pressure rating 100 psi
    • 225°F continuous and 250°F intermittent service
    • Wafer style, actuated
    • EPDM molded-in seat liner
    • Aluminum bronze disc
    • Stainless steel stem with copper bushings
    • Extended neck
    • Geometric drive
    • Operating mechanism: Bare stem for use with pneumatic or electric actuators
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2WDL0000 2 WAFER BFV W/NDA2 ACT039923270504NLHA01DView 2DLead
    2WDL0000 2 WAFER BFV W/NE300-4 ACT039923270689NLHA03DView 2DLead
    2WDL0003 2 WAFER BFV LOW TORQ W/LV LK HDL039923711656NLH050DView 2DLead
    2WDL0000 2 WAFER BFV W/NSR4 ACT039923270597NLHA02DView 2DLead
    2WDL0000 2 WAFER BFV LOW TORQ BARE STEM039923711458NLH045DView 2DLead
    2 1/2WDL0000 21/2 WAFER BFV W/NSR4 ACT039923270603NLHA02EView 2DLead
    2 1/2WDL0000 21/2 WAFER BFV W/NE300-4 ACT039923270696NLHA03EView 2DLead
    2 1/2WDL0000 21/2 WAFER BFV W/NDA2 ACT039923270511NLHA01EView 2DLead
    2 1/2WDL0000 21/2 WAFER BFV LOW TORQ BARE STM039923711465NLH045EView 2DLead
    3WDL0000 3 WAFER BFV LOW TORQ BARE STEM039923711472NLH045FView 2DLead
    3WDL0000 3 WAFER BFV W/NE300-4 ACT039923270702NLHA03FView 2DLead
    3WDL0000 3 WAFER BFV W/NSR8-5 ACT039923270610NLHA02FView 2DLead
    3WDL0000 3 WAFER BFV W/NDA2 ACT039923270528NLHA01FView 2DLead
    4WDL0000 4 WAFER BFV W/NSR8-5 ACT039923270627NLHA02HView 2DLead
    4WDL0000 4 WAFER BFV W/NE300-10 ACT039923270719NLHA03HView 2DLead
    4WDL0000 4 WAFER BFV LOW TORQ BARE STEM039923711489NLH045HView 2DLead
    4WDL0000 4 WAFER BFV W/NDA4 ACT039923270535NLHA01HView 2DLead
    5WDL0000 5 WAFER BFV LOW TORQ BARE STEM039923711496NLH045JView 2DLead
    5WDL0000 5 WAFER BFV W/NSR12-7 ACT039923270634NLHA02JView 2DLead
    5WDL0000 5 WAFER BFV W/NDA4 ACT039923270542NLHA01JView 2DLead
    5WDL0000 5 WAFER BFV W/NE300-10 ACT039923270726NLHA03JView 2DLead
    6WDL0000 6 WAFER BFV W/NSR20 ACT039923270641NLHA02KView 2DLead
    6WDL0000 6 WAFER BFV W/NE300-15 ACT039923270733NLHA03KView 2DLead
    6WDL0000 6 WAFER BFV LOW TORQ BARE STEM039923711502NLH045KView 2DLead
    6WDL0000 6 WAFER BFV W/NDA8-5 ACT039923270559NLHA01KView 2DLead
    8WDL0000 8 WAFER BFV W/NE500-10 ACT039923270740NLHA03LView 2DLead
    8WDL0000 8 WAFER BFV W/NSR35 ACT039923270658NLHA02LView 2DLead
    8WDL0000 8 WAFER BFV W/NDA12-7 ACT039923270566NLHA01LView 2DLead
    8WDL0000 8 WAFER BFV LOW TORQ BARE STEM039923711519NLH045LView 2DLead
    10WDL0000 10 WAFER BFV W/NSR35 ACT039923270665NLHA02MView 2DLead
    10WDL0000 10 WAFER BFV W/NE500-30 ACT039923270757NLHA03MView 2DLead
    10WDL0000 10 WAFER BFV LOW TORQ BARE STEM039923711526NLH045MView 2DLead
    10WDL0000 10 WAFER BFV W/NDA12-7 ACT039923270573NLHA01MView 2DLead
    12WDL0000 12 WAFER BFV W/NDA20 ACT039923270580NLHA01NView 2DLead
    12WDL0000 12 WAFER BFV LOW TORQ BARE STEM039923711533NLH045NView 2DLead
    12WDL0000 12 WAFER BFV W/NSR55-10 ACT039923270672NLHA02NView 2DLead
    12WDL0000 12 WAFER BFV W/NE500-30 ACT039923270764NLHA03NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226