• Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc, WD-3222


    Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc
    The NIBCO® wafer type butterfly valve provides bubble-tight shutoff at 250 PSI is recommended for quick installation and removal from piping. These valves perform well in isolation and throttling applications commercial, some light industrial process, and a range of chemical applications.
    View Submittal Sheet

    • Valve pressure rating 250 psi
    • Maximum 300°F service
    • Wafer style
    • FKM fluoroelastomer molded-in seat liner
    • Stainless steel disc
    • Stainless steel stem with stainless steel bushings
    • Geometric drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • U.S. Coast Guard Category A
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2WD32220 2 WAFER BFV BARE STEM DUCT IRON039923729651NLH430DView 2DLead
    2WD32223 2 WAFER BFV L/LK HNDL DUCT IRON039923729859NLH440DView 2DLead
    2WD32225 2 WAFER BFV GEAR OP DUCT IRON039923132598NLH450DView 2DLead
    2 1/2WD32220 21/2 WAFER BFV BARE STEM D I039923729668NLH430EView 2DLead
    2 1/2WD32225 21/2 WAFER BFV GEAR OP DUCT IRON039923347015NLH450EView 2DLead
    2 1/2WD32223 21/2 WAFER BFV L/LK HNDL D I039923729866NLH440EView 2DLead
    3WD32225 3 WAFER BFV GEAR OP DUCT IRON039923098474NLH450FView 2DLead
    3WD32223 3 WAFER BFV L/LK HNDL DUCT IRON039923729873NLH440FView 2DLead
    3WD32220 3 WAFER BFV BARE STEM DUCT IRON039923729675NLH430FView 2DLead
    4WD32223 4 WAFER BFV L/LK HNDL DUCT IRON039923729880NLH440HView 2DLead
    4WD32225 4 WAFER BFV GEAR OP DUCT IRON039923730084NLH450HView 2DLead
    4WD32220 4 WAFER BFV BARE STEM DUCT IRON039923729682NLH430HView 2DLead
    5WD32223 5 WAFER BFV L/LK HNDL DUCT IRON039923729897NLH440JView 2DLead
    5WD32220 5 WAFER BFV BARE STEM DUCT IRON039923729699NLH430JView 2DLead
    5WD32225 5 WAFER BFV GEAR OP DUCT IRON039923730091NLH450JView 2DLead
    6WD32220 6 WAFER BFV BARE STEM DUCT IRON039923729705NLH430KView 2DLead
    6WD32225 6 WAFER BFV GEAR OP DUCT IRON039923730107NLH450KView 2DLead
    6WD32223 6 WAFER BFV L/LK HNDL DUCT IRON039923729903NLH440KView 2DLead
    8WD32223 8 WAFER BFV L/LK HNDL DUCT IRON039923729910NLH440LView 2DLead
    8WD32225 8 WAFER BFV GEAR OP DUCT IRON039923730114NLH450LView 2DLead
    8WD32220 8 WAFER BFV BARE STEM DUCT IRON039923729712NLH430LView 2DLead
    10WD32225 10 WAFER BFV GEAR OP DUCT IRON039923730121NLH450MView 2DLead
    10WD32220 10 WAFER BFV BARE STEM DUCT IRON039923729729NLH430MView 2DLead
    12WD32220 12 WAFER BFV BARE STEM DUCT IRON039923729736NLH430NView 2DLead
    12WD32225 12 WAFER BFV GEAR OP DUCT IRON039923730138NLH450NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226