• Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI, WD-2122


    Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI
    The NIBCO® wafer type butterfly valve provides bubble-tight shutoff at 200 PSI. The wafer valve is ideal for commercial and some light industrial process applications including HVAC and vacuum services, in addition to hot and cold water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Wafer style
    • Buna-N molded-in seat liner
    • CF8M stainless steel disc
    • Stainless steel stem with copper bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #Prop 65
    2WD21223 2 WAF BFV 200PSI SS DSC BUNA LH039923397041NLH155DLead
    2WD21220 2 WAF BFV 200PSI SS DSC BUNA BS039923396952NLH775DLead
    2WD21225 2 WAF BFV 200PSI SS DSC BUNAGOP039923397119NLH165DLead
    2 1/2WD21223 21/2 WAF BFV200PSI SSDSC BUNA LH039923397058NLH155ELead
    2 1/2WD21220 21/2 WAF BFV200PSI SSDSC BUNA BS039923396969NLH775ELead
    2 1/2WD21225 21/2 WAF BFV200PSI SSDSC BUNAGOP039923397126NLH165ELead
    3WD21220 3 WAF BFV 200PSI SS DSC BUNA BS039923396976NLH775FLead
    3WD21223 3 WAF BFV 200PSI SS DSC BUNA LH039923397065NLH155FLead
    3WD21225 3 WAF BFV 200PSI SS DSC BUNAGOP039923397133NLH165FLead
    4WD21225 4 WAF BFV 200PSI SS DSC BUNAGOP039923397140NLH165HLead
    4WD21220 4 WAF BFV 200PSI SS DSC BUNA BS039923396983NLH775HLead
    4WD21223 4 WAF BFV 200PSI SS DSC BUNA LH039923397072NLH155HLead
    5WD21225 5 WAF BFV 200PSI SS DSC BUNAGOP039923397157NLH165JLead
    5WD21220 5 WAF BFV 200PSI SS DSC BUNA BS039923396990NLH775JLead
    5WD21223 5 WAF BFV 200PSI SS DSC BUNA LH039923397089NLH155JLead
    6WD21225 6 WAF BFV 200PSI SS DSC BUNAGOP039923397164NLH165KLead
    6WD21220 6 WAF BFV 200PSI SS DSC BUNA BS039923397003NLH775KLead
    6WD21223 6 WAF BFV 200PSI SS DSC BUNA LH039923397096NLH155KLead
    8WD21225 8 WAF BFV 200PSI SS DSC BUNAGOP039923397171NLH165LLead
    8WD21220 8 WAF BFV 200PSI SS DSC BUNA BS039923397010NLH775LLead
    8WD21223 8 WAF BFV 200PSI SS DSC BUNA LH039923397102NLH155LLead
    10WD21225 10 WAF BFV 200PSI SS DSC BUNAGOP039923397188NLH165MLead
    10WD21220 10 WAF BFV 200PSI SS DSC BUNA BS039923397027NLH775MLead
    12WD21225 12 WAF BFV 200PSI SS DSC BUNAGOP039923397195NLH165NLead
    12WD21220 12 WAF BFV 200PSI SS DSC BUNA BS039923397034NLH775NLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226