• Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI, WD-2100


    Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI
    The NIBCO® wafer type butterfly valve provides bubble-tight shutoff at 200 PSI and is recommended for quick installation and removal from piping. The valve is ideal for commercial and some light industrial process applications, compressed air and vacuum services.
    View Submittal Sheet

    • Valve pressure rating 200 psi
    • Maximum 180°F service
    • Wafer style
    • Buna-N molded-in seat liner
    • Aluminum bronze disc
    • Stainless steel stem with copper bushings
    • Geometric drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • U.S. Coast Guard Category A
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2WD21000 2 WAFER BFV BARE STEM D I039923345844NLH140DView 2DLead
    2WD21005 2 WAFER BFV GEAR OP DUCTILE IRON039923721051NLH160DView 2DLead
    2WD21001 2 WAFER BFV OLD STY TOP WORKS DI039923104465NLH145DView 2DLead
    2WD21003 2 WAFER BFV L/LK HNDL DUCT IRON039923720450NLH150DView 2DLead
    2 1/2WD21005 21/2 WAFER BFV GEAR OP DUCT IRON039923721068NLH160EView 2DLead
    2 1/2WD21003 21/2 WAFER BFV L/LK HNDL D I039923720467NLH150EView 2DLead
    2 1/2WD21000 21/2 WAFER BFV BARE STEM D I039923345851NLH140EView 2DLead
    2 1/2WD21001 21/2 WAFER BFV OLD STY WORKS DI039923104489NLH145EView 2DLead
    3WD21000 3 WAFER BFV BARE STEM DUCT IRON039923720276NLH140FView 2DLead
    3WD21003 3 WAFER BFV L/LK HNDL DUCT IRON039923720474NLH150FView 2DLead
    3WD21001 3 WAFER BFV OLD STY TOP WORKS DI039923104526NLH145FView 2DLead
    3WD21005 3 WAFER BFV GEAR OP DUCTILE IRON039923721075NLH160FView 2DLead
    4WD21005 4 WAFER BFV GEAR OP DUCTILE IRON039923721082NLH160HView 2DLead
    4WD21003 4 WAFER BFL L/LK HNDL DUCT IRON039923720481NLH150HView 2DLead
    4WD21001 4 WAFER BFV OLD STY TOP WORKS DI039923251244NLH145HView 2DLead
    4WD21000 4 WAFER BFV BARE STEM DUCT IRON039923720283NLH140HView 2DLead
    5WD21001 5 WAFER BFV OLD STY TOP WORKS DI039923104564NLH145JView 2DLead
    5WD21005 5 WAFER BFV GEAR OP DUCTILE IRON039923721099NLH160JView 2DLead
    5WD21000 5 WAFER BFV BARE STEM DUCT IRON039923720290NLH140JView 2DLead
    5WD21003 5 WAFER BFV L/LK HNDL DUCT IRON039923720498NLH150JView 2DLead
    6WD21005 6 WAFER BFV GEAR OP DUCT IRON039923721105NLH160KView 2DLead
    6WD21001 6 WAFER BFV OLD STY TOP WORKS DI039923132499NLH145KView 2DLead
    6WD21003 6 WAFER BFV L/LK HNDL DUCT IRON039923720504NLH150KView 2DLead
    6WD21000 6 WAFER BFV BARE STEM DUCT IRON039923720306NLH140KView 2DLead
    8WD21000 8 WAFER BFV BARE STEM DUCT IRON039923720313NLH140LView 2DLead
    8WD21003 8 WAFER BFV L/LK HNDL DUCT IRON039923720511NLH150LView 2DLead
    8WD21005 8 WAFER BFV GEAR OP DUCT IRON039923721112NLH160LView 2DLead
    8WD21001 8 WAFER BFV OLD STY TOP WORKS DI039923132505NLH145LView 2DLead
    10WD21005 10 WAFER BFV GEAR OP DUCT IRON039923721129NLH160MView 2DLead
    10WD21000 10 WAFER BFV BARE STEM DUCT IRON039923720320NLH140MView 2DLead
    12WD21005 12 WAFER BFV GEAR OP DUCT IRON039923721136NLH160NView 2DLead
    12WD21000 12 WAFER BFV BARE STEM DUCT IRON039923720337NLH140NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226