• Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI, WD-2022


    Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI
    The NIBCO® wafer type butterfly valve provides bubble-tight shutoff at 200 PSI. The wafer valve is ideal for commercial and some light industrial process applications including HVAC and vacuum services, in addition to hot and cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Wafer style
    • EPDM molded-in seat liner
    • CF8M stainless steel disc
    • Stainless steel stem with copper bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #Prop 65
    2WD20220 2 WAF BFV 200PSI SS DSC EPDM BS039923396181NLH779DLead
    2WD20225 2 WAF BFV 200PSI SS DSC EPDMGOP039923396341NLH830DLead
    2WD20223 2 WAF BFV 200PSI SS DSC EPDM LH039923396273NLH782DLead
    2 1/2WD20220 21/2 WAF BFV200PSI SSDSC EPDM BS039923396198NLH779ELead
    2 1/2WD20223 21/2 WAF BFV200PSI SSDSC EPDM LH039923396280NLH782ELead
    2 1/2WD20225 21/2 WAF BFV200PSI SSDSC EPDMGOP039923396358NLH830ELead
    3WD20223 3 WAF BFV 200PSI SS DSC EPDM LH039923396297NLH782FLead
    3WD20225 3 WAF BFV 200PSI SS DSC EPDMGOP039923396365NLH830FLead
    3WD20220 3 WAF BFV 200PSI SS DSC EPDM BS039923396204NLH779FLead
    4WD20223 4 WAF BFV 200PSI SS DSC EPDM LH039923396303NLH782HLead
    4WD20225 4 WAF BFV 200PSI SS DSC EPDMGOP039923396372NLH830HLead
    4WD20220 4 WAF BFV 200PSI SS DSC EPDM BS039923396211NLH779HLead
    5WD20223 5 WAF BFV 200PSI SS DSC EPDM LH039923396310NLH782JLead
    5WD20225 5 WAF BFV 200PSI SS DSC EPDMGOP039923396389NLH830JLead
    5WD20220 5 WAF BFV 200PSI SS DSC EPDM BS039923396228NLH779JLead
    6WD20223 6 WAF BFV 200PSI SS DSC EPDM LH039923396327NLH782KLead
    6WD20225 6 WAF BFV 200PSI SS DSC EPDMGOP039923396396NLH830KLead
    6WD20220 6 WAF BFV 200PSI SS DSC EPDM BS039923396235NLH779KLead
    8WD20223 8 WAF BFV 200PSI SS DSC EPDM LH039923396334NLH782LLead
    8WD20225 8 WAF BFV 200PSI SS DSC EPDMGOP039923396402NLH830LLead
    8WD20220 8 WAF BFV 200PSI SS DSC EPDM BS039923396242NLH779LLead
    10WD20225 10 WAF BFV 200PSI SS DSC EPDMGOP039923396419NLH830MLead
    10WD20220 10 WAF BFV 200PSI SS DSC EPDM BS039923396259NLH779MLead
    12WD20225 12 WAF BFV 200PSI SS DSC EPDMGOP039923396426NLH830NLead
    12WD20220 12 WAF BFV 200PSI SS DSC EPDM BS039923396266NLH779NLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226