• Butterfly Valve - Ductile Iron, Lug Type, 250 PSI, LD-3010


    Butterfly Valve - Ductile Iron, Lug Type, 250 PSI
    The NIBCO® lug type butterfly valve provides bi-directional dead-end service without a downstream flange, and bubble-tight shutoff at 250 PSI. The valve performs well in isolation and throttling applications, in addition to commercial and some light industrial process applications, including HVAC and vacuum services.
    View Submittal Sheet

    • Valve pressure rating 250 psi
    • Lug style
    • EPDM molded-in seat liner
    • Ductile iron disc
    • Stainless steel stem with copper bushings
    • Geometric drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • U.S. Coast Guard Category A
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LD30103 2 LUG BFV L/LK HNDL DUCT IRON039923722652NLG200DView 2DLead
    2LD30105 2 LUG BFV GEAR OP DUCT IRON039923723253NLG210DView 2DLead
    2LD30100 2 LUG BFV BARE STEM DUCT IRON039923722355NLG190DView 2DLead
    2 1/2LD30103 21/2 LUG BFV L/LK HNDL DUCT IRON039923722669NLG200EView 2DLead
    2 1/2LD30105 21/2 LUG BFV GEAR OP DUCT IRON039923723260NLG210EView 2DLead
    2 1/2LD30100 21/2 LUG BFV BARE STEM DUCT IRON039923722362NLG190EView 2DLead
    3LD30103 3 LUG BFV L/LK HNDL DUCT IRON039923722676NLG200FView 2DLead
    3LD30105 3 LUG BFV GEAR OP DUCT IRON039923723277NLG210FView 2DLead
    3LD30100 3 LUG BFV BARE STEM DUCT IRON039923722379NLG190FView 2DLead
    4LD30103 4 LUG BFV L/LK HNDL DUCT IRON039923722683NLG200HView 2DLead
    4LD30105 4 LUG BFV GEAR OP DUCT IRON039923723284NLG210HView 2DLead
    4LD30100 4 LUG BFV BARE STEM DUCT IRON039923722386NLG190HView 2DLead
    5LD30103 5 LUG BFV L/LK HNDL DUCT IRON039923722690NLG200JView 2DLead
    5LD30105 5 LUG BFV GEAR OP DUCT IRON039923723291NLG210JView 2DLead
    5LD30100 5 LUG BFV BARE STEM DUCT IRON039923722393NLG190JView 2DLead
    6LD30105 6 LUG BFV GEAR OP DUCT IRON039923723307NLG210KView 2DLead
    6LD30100 6 LUG BFV BARE STEM DUCT IRON039923722409NLG190KView 2DLead
    6LD30103 6 LUG BFV L/LK HNDL DUCT IRON039923722706NLG200KView 2DLead
    8LD30105 8 LUG BFV GEAR OP DUCT IRON039923723314NLG210LView 2DLead
    8LD30103 8 LUG BFV L/LK HNDL DUCT IRON039923722713NLG200LView 2DLead
    8LD30100 8 LUG BFV BARE STEM DUCT IRON039923722416NLG190LView 2DLead
    10LD30100 10 LUG BFV BARE STEM DUCT IRON039923722423NLG190MView 2DLead
    10LD30105 10 LUG BFV GEAR OP DUCT IRON039923723321NLG210MView 2DLead
    12LD30105 12 LUG BFV GEAR OP DUCT IRON039923723338NLG210NView 2DLead
    12LD30100 12 LUG BFV BARE STEM DUCT IRON039923722430NLG190NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226