• Butterfly Valve - Ductile Iron, Lug Type, 250 PSI, LD-3000


    Butterfly Valve - Ductile Iron, Lug Type, 250 PSI
    The NIBCO® lug type butterfly valve provides bubble-tight shutoff at 250 PSI and bi-directional dead-end service without a downstream flange to 232 PSI. The valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water.
    View Submittal Sheet

    • Valve pressure rating 250 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • EPDM molded-in seat liner
    • Aluminum bronze disc
    • Stainless steel stem with copper bushings
    • Geometric drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • U.S. Coast Guard Category A
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LD30000 2 250PSI ALUM BRZ EPDM BARE STEM039923236920NLG700DView 2DLead
    2LD30003 2 250PSI ALUM BRZ EPDM LEVER HDL039923237019NLG710DView 2DLead
    2LD30005 2 250PSI ALUM BRZ EPDM GEAR OP039923317629NLG720DView 2DLead
    2 1/2LD30000 21/2 250PSI ALUM BRZ EPDM BARE039923236937NLG700EView 2DLead
    2 1/2LD30005 21/2 250PSI ALUM BRZ EPDM G/OP039923317643NLG720EView 2DLead
    2 1/2LD30003 21/2 250PSI ALUM BRZ EPDM LEVER039923237026NLG710EView 2DLead
    3LD30005 3 250PSI ALUM BRZ EPDM GEAR OP039923317667NLG720FView 2DLead
    3LD30000 3 250PSI ALUM BRZ EPDM BARE STEM039923236944NLG700FView 2DLead
    3LD30003 3 250PSI ALUM BRZ EPDM LEVER HDL039923237033NLG710FView 2DLead
    4LD30000 4 250PSI ALUM BRZ EPDM BARE STEM039923236951NLG700HView 2DLead
    4LD30005 4 250PSI ALUM BRZ EPDM GEAR OP039923237088NLG720HView 2DLead
    4LD30003 4 250PSI ALUM BRZ EPDM LEVER HDL039923237040NLG710HView 2DLead
    5LD30000 5 250PSI ALUM BRZ EPDM BARE STEM039923236968NLG700JView 2DLead
    5LD30005 5 250PSI ALUM BRZ EPDM GEAR OP039923237095NLG720JView 2DLead
    5LD30003 5 250PSI ALUM BRZ EPDM LEVER HDL039923237057NLG710JView 2DLead
    6LD30003 6 250PSI ALUM BRZ EPDM LEVER HDL039923237064NLG710KView 2DLead
    6LD30005 6 250PSI ALUM BRZ EPDM GEAR OP039923237101NLG720KView 2DLead
    6LD30000 6 250PSI ALUM BRZ EPDM BARE STEM039923236975NLG700KView 2DLead
    8LD30005 8 250PSI ALUM BRZ EPDM GEAR OP039923237118NLG720LView 2DLead
    8LD30000 8 250PSI ALUM BRZ EPDM BARE STEM039923236982NLG700LView 2DLead
    8LD30003 8 250PSI ALUM BRZ EPDM LEVER HDL039923237071NLG710LView 2DLead
    10LD30000 10 250PSI ALUM BRZ EPDM BARE STE039923236999NLG700MView 2DLead
    10LD30005 10 250PSI ALUM BRZ EPDM GEAR OP039923237125NLG720MView 2DLead
    12LD30005 12 250PSI ALUM BRZ EPDM GEAR OP039923237132NLG720NView 2DLead
    12LD30000 12 250PSI ALUM BRZ EPDM BARE STE039923237002NLG700NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226