• Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, LD-2222


    Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
    The NIBCO® lug type butterfly valve provides bi-directional dead-end service without a downstream flange, and bubble-tight shutoff at 200 PSI. The valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • FKM molded-in seat liner
    • CF8M stainless steel disc
    • Stainless steel stem with copper bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #Prop 65
    2LD22220 2 LUG BFV 200PSI SS DSC FKM BS039923396693NLG091DLead
    2LD22225 2 LUG BFV 200PSI SS DSC FKMGOP039923396860NLG831DLead
    2LD22223 2 LUG BFV 200PSI SS DSC FKM LH039923396785NLG156DLead
    2 1/2LD22220 21/2 LUG BFV200PSI SSDSC FKM BS039923396709NLG091ELead
    2 1/2LD22223 21/2 LUG BFV200PSI SSDSC FKM LH039923396792NLG156ELead
    2 1/2LD22225 21/2 LUG BFV200PSI SSDSC FKMGOP039923396877NLG831ELead
    3LD22223 3 LUG BFV 200PSI SS DSC FKM LH039923396808NLG156FLead
    3LD22225 3 LUG BFV 200PSI SS DSC FKMGOP039923396884NLG831FLead
    3LD22220 3 LUG BFV 200PSI SS DSC FKM BS039923396716NLG091FLead
    4LD22223 4 LUG BFV 200PSI SS DSC FKM LH039923396815NLG156HLead
    4LD22225 4 LUG BFV 200PSI SS DSC FKMGOP039923396891NLG831HLead
    4LD22220 4 LUG BFV 200PSI SS DSC FKM BS039923396723NLG091HLead
    5LD22223 5 LUG BFV 200PSI SS DSC FKM LH039923396822NLG156JLead
    5LD22225 5 LUG BFV 200PSI SS DSC FKMGOP039923396907NLG831JLead
    5LD22220 5 LUG BFV 200PSI SS DSC FKM BS039923396730NLG091JLead
    6LD22223 6 LUG BFV 200PSI SS DSC FKM LH039923396839NLG156KLead
    6LD22225 6 LUG BFV 200PSI SS DSC FKMGOP039923396914NLG831KLead
    6LD22220 6 LUG BFV 200PSI SS DSC FKM BS039923396747NLG091KLead
    8LD22223 8 LUG BFV 200PSI SS DSC FKM LH039923396846NLG156LLead
    8LD22225 8 LUG BFV 200PSI SS DSC FKMGOP039923396921NLG831LLead
    8LD22220 8 LUG BFV 200PSI SS DSC FKM BS039923396754NLG091LLead
    10LD22225 10 LUG BFV 200PSI SS DSC FKMGOP039923396938NLG831MLead
    10LD22220 10 LUG BFV 200PSI SS DSC FKM BS039923396761NLG091MLead
    12LD22225 12 LUG BFV 200PSI SS DSC FKMGOP039923396945NLG831NLead
    12LD22220 12 LUG BFV 200PSI SS DSC FKM BS039923396778NLG091NLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226