• Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, LD-2122


    Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
    The NIBCO® lug type butterfly valve provides bi-directional dead-end service without a downstream flange, and bubble-tight shutoff at 200 PSI. The valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • Buna-N molded-in seat liner
    • CF8M stainless steel disc
    • Stainless steel stem with copper bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LD21223 2 LUG BFV 200PSI SS DSC BUNA LH039923396525NLG155DView 2DLead
    2LD21220 2 LUG BFV 200PSI SS DSC BUNA BS039923396433NLG775DView 2DLead
    2LD21225 2 LUG BFV 200PSI SS DSC BUNAGOP039923396600NLG165DView 2DLead
    2 1/2LD21223 21/2 LUG BFV200PSI SSDSC BUNA LH039923396532NLG155EView 2DLead
    2 1/2LD21220 21/2 LUG BFV200PSI SSDSC BUNA BS039923396440NLG775EView 2DLead
    2 1/2LD21225 21/2 LUG BFV200PSI SSDSC BUNAGOP039923396617NLG165EView 2DLead
    3LD21220 3 LUG BFV 200PSI SS DSC BUNA BS039923396457NLG775FView 2DLead
    3LD21223 3 LUG BFV 200PSI SS DSC BUNA LH039923396549NLG155FView 2DLead
    3LD21225 3 LUG BFV 200PSI SS DSC BUNAGOP039923396624NLG165FView 2DLead
    4LD21225 4 LUG BFV 200PSI SS DSC BUNAGOP039923396631NLG165HView 2DLead
    4LD21220 4 LUG BFV 200PSI SS DSC BUNA BS039923396464NLG775HView 2DLead
    4LD21223 4 LUG BFV 200PSI SS DSC BUNA LH039923396556NLG155HView 2DLead
    5LD21225 5 LUG BFV 200PSI SS DSC BUNAGOP039923396648NLG165JView 2DLead
    5LD21220 5 LUG BFV 200PSI SS DSC BUNA BS039923396471NLG775JView 2DLead
    5LD21223 5 LUG BFV 200PSI SS DSC BUNA LH039923396563NLG155JView 2DLead
    6LD21225 6 LUG BFV 200PSI SS DSC BUNAGOP039923396655NLG165KView 2DLead
    6LD21223 6 LUG BFV 200PSI SS DSC BUNA LH039923396570NLG155KView 2DLead
    8LD21225 8 LUG BFV 200PSI SS DSC BUNAGOP039923396662NLG165LView 2DLead
    6LD21220 6 LUG BFV 200PSI SS DSC BUNA BS039923396488NLG775KView 2DLead
    8LD21220 8 LUG BFV 200PSI SS DSC BUNA BS039923396495NLG775LView 2DLead
    8LD21223 8 LUG BFV 200PSI SS DSC BUNA LH039923396587NLG155LView 2DLead
    10LD21225 10 LUG BFV 200PSI SS DSC BUNAGOP039923396679NLG165MView 2DLead
    10LD21220 10 LUG BFV 200PSI SS DSC BUNA BS039923396501NLG775MView 2DLead
    12LD21225 12 LUG BFV 200PSI SS DSC BUNAGOP039923396686NLG165NView 2DLead
    12LD21220 12 LUG BFV 200PSI SS DSC BUNA BS039923396518NLG775NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226