• Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, LD-2100


    Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
    The NIBCO® lug type butterfly valve provides bi-directional dead-end service without a downstream flange, and bubble-tight shutoff at 200 PSI. The valve is ideal for commercial and some light industrial process applications, compressed air and vacuum services.
    View Submittal Sheet

    • Valve pressure rating 200 psi
    • Max temperature rating 180°F
    • Lug style
    • Buna-N molded-in seat liner
    • Aluminum bronze disc
    • Stainless steel stem with copper bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • U.S. Coast Guard Category A
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LD21003 2 LUG BFV L/LK HNDL DUCTILE IRON039923720351NLG150DView 2DLead
    2LD21005 2 LUG BFV GEAR OP DUCT IRON039923720757NLG160DView 2DLead
    2LD21000 2 LUG BFV ALUM/BRNZ BS039923720153NLG140DView 2DLead
    2 1/2LD21003 21/2 LUG BFV L/LK HNDL DUCT IRON039923720368NLG150EView 2DLead
    2 1/2LD21005 21/2 LUG BFV GEAR OP DUCT IRON039923720764NLG160EView 2DLead
    2 1/2LD21000 21/2 LUG BFV ALUM/BRNZ BS039923720160NLG140EView 2DLead
    3LD21003 3 LUG BFV L/LK HNDL DUCT IRON039923720375NLG150FView 2DLead
    3LD21005 3 LUG BFV GEAR OP DUCT IRON039923720771NLG160FView 2DLead
    3LD21000 3 LUG BFV ALUM/BRNZ BS039923720177NLG140FView 2DLead
    4LD21000 4 LUG BFV ALUM/BRNZ BS039923720184NLG140HView 2DLead
    4LD21003 4 LUG BFV L/LK HNDL DUCT IRON039923720382NLG150HView 2DLead
    4LD21005 4 LUG BFV GEAR OP DUCT IRON039923720788NLG160HView 2DLead
    5LD21000 5 LUG BFV ALUM/BRNZ BS039923720191NLG140JView 2DLead
    5LD21005 5 LUG BFV GEAR OP DUCT IRON039923720795NLG160JView 2DLead
    5LD21003 5 LUG BFV L/LK HNDL DUCT IRON039923720399NLG150JView 2DLead
    6LD21000 6 LUG BFV ALUM/BRNZ BS039923720207NLG140KView 2DLead
    6LD21003 6 LUG BFV L/LK HNDL DUCT IRON039923720405NLG150KView 2DLead
    6LD21005 6 LUG BFV GEAR OP DUCT IRON039923720801NLG160KView 2DLead
    8LD21000 8 LUG BFV ALUM/BRNZ BS039923720214NLG140LView 2DLead
    8LD21005 8 LUG BFV GEAR OP DUCTILE IRON039923720818NLG160LView 2DLead
    8LD21003 8 LUG BFV L/LK HNDL DUCT IRON039923720412NLG150LView 2DLead
    10LD21000 10 LUG BFV ALUM/BRNZ BS039923720221NLG140MView 2DLead
    10LD21005 10 LUG BFV GEAR OP DUCTILE IRON039923720825NLG160MView 2DLead
    12LD21000 12 LUG BFV ALUM/BRNZ BS039923720238NLG140NView 2DLead
    12LD21005 12 LUG BFV GEAR OP DUCT IRON039923720832NLG160NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226