• Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, LD-2022


    Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
    The NIBCO® lug type butterfly valve provides bi-directional dead-end service without a downstream flange, and bubble-tight shutoff at 200 PSI. The valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • EPDM molded-in seat liner
    • CF8M stainless steel disc
    • Stainless steel stem with copper bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LD20220 2 LUG BFV 200PSI SS DSC EPDM BS039923395917NLG780DView 2DLead
    2LD20225 2 LUG BFV 200PSI SS DSC EPDMGOP039923396099NLG830DView 2DLead
    2LD20223 2 LUG BFV 200PSI SS DSC EPDM LH039923396006NLG781DView 2DLead
    2 1/2LD20220 21/2 LUG BFV200PSI SSDSC EPDM BS039923395924NLG780EView 2DLead
    2 1/2LD20223 21/2 LUG BFV200PSI SSDSC EPDM LH039923396013NLG781EView 2DLead
    2 1/2LD20225 21/2 LUG BFV200PSI SSDSC EPDMGOP039923396105NLG830EView 2DLead
    3LD20223 3 LUG BFV 200PSI SS DSC EPDM LH039923396020NLG781FView 2DLead
    3LD20225 3 LUG BFV 200PSI SS DSC EPDMGOP039923396112NLG830FView 2DLead
    3LD20220 3 LUG BFV 200PSI SS DSC EPDM BS039923395931NLG780FView 2DLead
    4LD20223 4 LUG BFV 200PSI SS DSC EPDM LH039923396037NLG781HView 2DLead
    4LD20225 4 LUG BFV 200PSI SS DSC EPDMGOP039923396129NLG830HView 2DLead
    4LD20220 4 LUG BFV 200PSI SS DSC EPDM BS039923395948NLG780HView 2DLead
    5LD20223 5 LUG BFV 200PSI SS DSC EPDM LH039923396044NLG781JView 2DLead
    5LD20225 5 LUG BFV 200PSI SS DSC EPDMGOP039923396136NLG830JView 2DLead
    5LD20220 5 LUG BFV 200PSI SS DSC EPDM BS039923395955NLG780JView 2DLead
    6LD20223 6 LUG BFV 200PSI SS DSC EPDM LH039923396051NLG781KView 2DLead
    6LD20225 6 LUG BFV 200PSI SS DSC EPDMGOP039923396143NLG830KView 2DLead
    6LD20220 6 LUG BFV 200PSI SS DSC EPDM BS039923395962NLG780KView 2DLead
    8LD20223 8 LUG BFV 200PSI SS DSC EPDM LH039923396068NLG781LView 2DLead
    8LD20225 8 LUG BFV 200PSI SS DSC EPDMGOP039923396150NLG830LView 2DLead
    8LD20220 8 LUG BFV 200PSI SS DSC EPDM BS039923395979NLG780LView 2DLead
    10LD20225 10 LUG BFV 200PSI SS DSC EPDMGOP039923396167NLG830MView 2DLead
    10LD20220 10 LUG BFV 200PSI SS DSC EPDM BS039923395986NLG780MView 2DLead
    12LD20225 12 LUG BFV 200PSI SS DSC EPDMGOP039923396174NLG830NView 2DLead
    12LD20220 12 LUG BFV 200PSI SS DSC EPDM BS039923396082NLG780NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226