• Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat, LD-2010


    Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat
    The NIBCO® lug type butterfly valve provides bubble-tight shutoff at 200 PSI and bi-directional dead-end service without a downstream flange to 150 PSI. The valve is recommended for commercial and some light industrial process applications, in addition to HVAC and hot and cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • EPDM cartridge seat liner
    • Nickel electroplated ductile iron disc
    • Stainless steel stem with bronze bushings
    • Extended neck
    • Operating mechanism: Bare stem, manual gear operator and pneumatic/electric automation
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Size range 14" to 24"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LD20100 2 200PSI/EPDM/DI DISC/BS039923426345NLG760DLead
    2LD20103 2 200PSI/EPDM/DI DISC/LHNDL039923427243NLG761D
    8LD20100 8 200PSI/EPDM/DI DISC/BS039923426406NLG760LLead
    2LD20105 2 200PSI/EPDM/DI DISC/W/GOP039923426437NLG850DLead
    2 1/2LD20100 21/2 200PSI/EPDM/DI DISC/BS039923426352NLG760ELead
    2 1/2LD20103 21/2 200PSI/EPDM/DI DISC/LHNDL039923427250NLG761E
    2 1/2LD20105 21/2 200PSI/EPDM/DI DISC/W/GOP039923426444NLG850ELead
    3LD20103 3 200PSI/EPDM/DI DISC/LHNDL039923427267NLG761F
    3LD20100 3 200PSI/EPDM/DI DISC/BS039923426369NLG760FLead
    3LD20105 3 200PSI/EPDM/DI DISC/W/GOP039923426451NLG850FLead
    4LD20103 4 200PSI/EPDM/DI DISC/LHNDL039923427274NLG761H
    4LD20100 4 200PSI/EPDM/DI DISC/BS039923426376NLG760HLead
    4LD20105 4 200PSI/EPDM/DI DISC/W/GOP039923426468NLG850HLead
    5LD20103 5 200PSI/EPDM/DIDISC/LHNDL039923427281NLG761J
    5LD20100 5 200PSI/EPDM/DI DISC/BS039923426383NLG760JLead
    5LD20105 5 200PSI/EPDM/DI DISC/W/GOP039923426475NLG850JLead
    6LD20103 6 200PSI/EPDM/DI DISC/LHNDL039923427298NLG761K
    6LD20100 6 200PSI/EPDM/DI DISC/BS039923426390NLG760KLead
    6LD20105 6 200PSI/EPDM/DI DISC/W/GOP039923426482NLG850KLead
    8LD20103 8 200PSI/EPDM/DI DISC/LHNDL039923427236NLG761L
    8LD20105 8 200PSI/EPDM/DI DISC/W/GOP039923426499NLG850LLead
    10LD20100 10 200PSI/EPDM/DI DISC/BS039923426413NLG760MLead
    10LD20105 10 200PSI/EPDM/DI DISC/W/GOP039923426505NLG850MLead
    12LD20100 12 200PSI/EPDM/DI DISC/BS039923426420NLG760NLead
    12LD20105 12 200PSI/EPDM/DI DISC/W/GOP039923426512NLG850NLead
    14LD20100 14 200PSI/EPDM/DI DISC/BS039923255785NLG760TView 2DLead
    14LD20105 14 200PSI/EPDM/DI DISC W/GO039923255839NLG850TView 2DLead
    16LD20100 16 200PSI/EPDM/DI DISC/BS039923255792NLG760UView 2DLead
    16LD20105 16 200PSI/EPDM/DI DISC W/GO039923255846NLG850UView 2DLead
    18LD20100 18 200PSI/EPDM/DI DISC/BS039923255808NLG760VView 2DLead
    18LD20105 18 200PSI/EPDM/DI DISC W/GO039923255853NLG850VView 2DLead
    20LD20100 20 200PSI/EPDM/DI DISC/BS039923255815NLG760WView 2DLead
    20LD20105 20 200PSI/EPDM/DI DISC W/GO039923255860NLG850WView 2DLead
    24LD20100 24 200PSI/EPDM/DI DISC/BS039923255822NLG760XView 2DLead
    24LD20105 24 200PSI/EPDM/DI DISC W/GOO039923255877NLG850XView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226