• Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI, GD-6865-C-8N


    Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI
    The NIBCO® grooved type butterfly valve is classified as a fire protection control valve that is Underwriters Laboratories listed for bubble-tight shutoff at 350 PSI water working pressure. The valve is equipped with internal tamper switches as a standard. Grooved ends are compatible with IPS pipe.
    View Submittal Sheet

    • Valve pressure rating 350 psi wwp
    • Grooved style
    • EPDM seat disc
    • Designed for normally closed position monitoring
    • Stainless steel stem with metal bushings
    • Splined drive
    • Extended neck
    • Operating mechanism: Manual gear operator
    • UL/ULC Listed
    • UL Listed for Indoor and Outdoor Service
    • MSS SP-25 (markings)
    • Approved by New York City MEA 9-97-E, Vol.3 when assembled with appropriate NYC indicator flag
    • Size range 2-1/2" to 10"
    WARNING: These valves are not to be used between the water source and sprinkler head.
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2 1/2GD6865C8N 21/2 GRV 350 BFV SIGNAL CLOSED039923373823NLK962EView 2DLead
    2.5GD6865C8NWP 21/2 350 PSIBFV SIGCLOSWPOST039923404862NLK968EView 2DLead
    3GD6865C8N 3 GRV 350 BFV SIGNAL CLOSED039923373830NLK962FView 2DLead
    3GD6865C8NWP 3 350 PSI BFV SIGCLOS WPOST039923404879NLK968FView 2DLead
    4GD6865C8NWP 4 350 PSI BFV SIGCLOSWPOST039923404886NLK968HView 2DLead
    4GD6865C8N 4 GRV 350 BFV SIGNAL CLOSED039923373847NLK962HView 2DLead
    6GD6865C8N 6 GRV 350 BFV SIGNAL CLOSED039923373854NLK962KView 2DLead
    6GD6865C8NWP 6 350 PSI BFV SIG CLOS WPOST039923404855NLK968KView 2DLead
    8GD6865C8NWP 8 350 PSI BFV SIG CLOS WPOST039923404893NLK968LView 2DLead
    8GD6865C8N 8 GRV 350 BFV SIGNAL CLOSED039923373861NLK962LView 2DLead
    10GD6865C8N 10 GRV 350 BFV SIGNAL CLOSED039923380067NLK962MView 2DLead
    76GD6865C8N 76MM GRV UL/FM 350 NC SW039923397874NLK962FFView 2DLead
    165GD6865C8N 165MM GRV UL/FM 350 NC SW039923397898NLK962KKView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226