• Butterfly Valve - Ductile Iron, Fire Protection, 350 PSI, GD-6865-4N/8N


    Butterfly Valve - Ductile Iron, Fire Protection, 350 PSI
    The NIBCO® grooved type butterfly valve is classified as a fire protection control valve that is Underwriters Laboratories listed for bubble-tight shutoff at 350 PSI water working pressure. The valve is equipped with internal tamper switches as a standard. Grooved ends are compatible with IPS pipe.
    View Submittal Sheet

    • Valve pressure rating 350 psi wwp
    • Grooved style
    • EPDM seat disc
    • Stainless steel stem with metal bushings
    • Splined drive
    • Extended neck
    • Operating mechanism: Manual gear operator
    • UL/ULC Listed
    • FM Approved
    • UL Listed for Indoor and Outdoor Service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Approved by New York City MEA 9-97-E, Vol.3 when assembled with appropriate NYC indicator flag
    • Size range 2-1/2" to 10"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2 1/2GD68658N 21/2 GRV UL/FM 350 BFV W/SW039923359926NLK984EView 2DLead
    2 1/2GD68658NGP 21/2 GRV UL 350 BFV W/GP039923373762NLK957EView 2DLead
    2.5GD68658NWP 21/2 GRV UL 350 BFV W/WP039923373700NLK967EView 2DLead
    2 1/2GD68654N 21/2 GRV UL/FM 350 BFV W/O SW039923373878NLK974EView 2DLead
    2 1/2GD68654NWP 21/2 GRV UL 350 BFV W/WP039923373588NLK964EView 2DLead
    2 1/2GD68654NGP 21/2 GRV UL 350 BFV W/GP039923373649NLK965EView 2DLead
    3GD68658N 3 GRV UL/FM 350 BFV W/SW039923359933NLK984FView 2DLead
    3GD68658NGP 3 GRV UL 350 BFV W/GP039923373779NLK957FView 2DLead
    3GD68658NWP 3 GRV UL 350 BFV W/WP039923373717NLK967FView 2DLead
    3GD68654N 3 GRV UL/FM 350 BFV W/O SW039923373885NLK974FView 2DLead
    3GD68654NWP 3 GRV UL 350 BFV W/WP039923373595NLK964FView 2DLead
    3GD68654NGP 3 GRV UL 350 BFV W/GP039923373656NLK965FView 2DLead
    4GD68658NWP 4 GRV UL 350 BFV W/WP039923373724NLK967HView 2DLead
    4GD68658NGP 4 GRV UL 350 BFV W/GP039923373786NLK957HView 2DLead
    4GD68658N 4 GRV UL/FM 350 BFV W/SW039923359940NLK984HView 2DLead
    4GD68654N 4 GRV UL/FM 350 BFV W/O SW039923373915NLK974HView 2DLead
    4GD68654NWP 4 GRV UL 350 BFV W/WP039923373601NLK964HView 2DLead
    4GD68654NGP 4 GRV UL 350 BFV W/GP039923373663NLK965HView 2DLead
    6GD68654NGP 6 GRV UL 350 BFV W/GP039923373687NLK965KLead
    6GD68658NWP 6 GRV UL 350 BFV W/WP039923373748NLK967KView 2DLead
    6GD68658NGP 6 GRV UL 350 BFV W/GP039923373809NLK957KView 2DLead
    6GD68658N 6 GRV UL/FM 350 BFV W/SW039923359957NLK984KView 2DLead
    6GD68654N 6 GRV UL/FM 350 BFV W/O SW039923391971NLK974KView 2DLead
    6GD68654NWP 6 GRV UL 350 BFV W/WP039923373625NLK964KView 2DLead
    8GD68654NGP 8 GRV UL 350 BFV W/GP039923373694NLK965LView 2DLead
    8GD68658NWP 8 GRV UL 350 BFV W/WP039923373755NLK967LView 2DLead
    8GD68658NGP 8 GRV UL 350 BFV W/GP039923373816NLK957LView 2DLead
    8GD68658N 8 GRV UL/FM 350 BFV W/SW039923359964NLK984LView 2DLead
    8GD68654N 8 GRV UL/FM 350 BFV W/O SW039923373922NLK974LView 2DLead
    8GD68654NWP 8 GRV UL 350 BFV W/WP039923373632NLK964LView 2DLead
    10GD68658N 10 GRV UL/FM 350 BFV W/SW039923359971NLK984MView 2DLead
    10GD68654N 10 GRV UL/FM 350 BFV W/O SW039923373939NLK974MView 2DLead
    76GD68654N 76MM GRV UL/FM 350 BFV W/O SW039923373946NLK975FView 2DLead
    76GD68658N 76MM GRV UL/FM 350 BFV W/SW039923374042NLK985FView 2DLead
    165GD68658N 165MM GRV UL/FM 350 BFV W/SW039923374066NLK985KView 2DLead
    165GD68654N 165MM GRV UL/FM 350 BFV W/O SW039923373953NLK975KView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226