• Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style, GD-4865-C-8N


    Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style
    The NIBCO® grooved type butterfly valve is classified as a fire protection control valve that is Underwriters Laboratories listed and Factory Mutual approved for bubble-tight shutoff at 300 PSI water working pressure. Grooved ends are compatible with IPS pipe.
    View Submittal Sheet

    • Valve pressure rating 300 psi wwp
    • Grooved style
    • EPDM encapsulated ductile iron disc
    • Designed for normally closed position monitoring
    • Stainless steel stem with metal bushings
    • Available with (suffix 8N) internal monitor switches
    • Operating mechanism: Manual gear operator
    • UL/ULC Listed
    • FM Approved
    • UL Listed for Indoor and Outdoor Service
    • MSS SP-25 (markings)
    • Size range 2-1/2" to 10"
    WARNING: These valves are not to be used between the water source and sprinkler head.
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2 1/2GD4865C8NWP 21/2 GRV UL 300 W/WP SIG CLS039923394262NLK863EView 2DLead
    2 1/2GD4865C8N 21/2 GRV 300 BFV SIGNAL CLOSED039923373533NLK862EView 2DLead
    2 1/2GD4865C8NGP 21/2 GRV UL300 W/GP SIGCLOSE039923422477NLK858E
    3GD4865C8NWP 3 GRV UL 300 W/WP SIG CLOSE039923394279NLK863FView 2DLead
    3GD4865C8N 3 GRV 300 BFV SIGNAL CLOSED039923373540NLK862FView 2DLead
    3GD4865C8NGP 3 GRV UL300 W/GP SIGCLOSE039923422484NLK858F
    4GD4865C8N 4 GRV 300 BFV SIGNAL CLOSED039923373557NLK862HView 2DLead
    4GD4865C8NWP 4 GRV UL 300 W/WP SIG CLOSE039923394286NLK863HView 2DLead
    4GD4865C8NGP 4 GRV UL300 W/GP SIGCLOSE039923422491NLK858H
    6GD4865C8N 6 GRV 300 BFV SIGNAL CLOSED039923373564NLK862KView 2DLead
    6GD4865C8NWP 6 GRV UL 300 W/WP SIG CLOSE039923394293NLK863KView 2DLead
    6GD4865C8NGP 6 GRV UL300 W/GP SIGCLOSE039923422514NLK858K
    10GD4865C8N 10 GRV 300 BFV SIGNAL CLOSED039923379979NLK862MView 2DLead
    8GD4865C8N 8 GRV 300 BFV SIGNAL CLOSED039923373571NLK862LView 2DLead
    8GD4865C8NWP 8 GRV UL 300 W/WP SIG CLOSE039923394309NLK863LView 2DLead
    8GD4865C8NGP 8 GRV UL300 W/GP SIGCLOSE039923422521NLK858L
    76GD4865C8N 76MM GRV UL/FM 300 NC SW039923397911NLK862FFView 2DLead
    165GD4865C8N 165MM GRV UL/FM 300 NC SW039923397935NLK862KKView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226