• Butterfly Valve - Ductile Iron, Grooved, UL Listed, GD-4865-4N/8N


    Butterfly Valve - Ductile Iron, Grooved, UL Listed
    The NIBCO® grooved type butterfly valve is classified as a fire protection control valve that is Underwriters Laboratories listed and FM Approved for bubble-tight shutoff at 300 PSI water working pressure. Grooved ends are compatible with IPS pipe.
    View Submittal Sheet

    • Valve pressure rating 300 psi wwp
    • EPDM encapsulated ductile iron disc
    • Stainless steel stem with metal bushings
    • Available with (suffix 8N) or without (suffix 4N) internal monitor switches
    • Available in-ground post (suffix GP) or wall post (suffix WP) versions - UL only
    • Operating mechanism: Manual gear operator
    • UL/ULC Listed
    • FM Approved
    • UL Listed for Indoor and Outdoor Service
    • MSS SP-25 (markings)
    • Approved by New York City MEA 9-97-E, Vol.2 when assembled with appropriate NYC indicator flag
    • California State Fire Marshal Listing No. 770-1243:101
    • Size range 2-1/2" to 10"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2 1/2GD48658NWP 21/2 GRV UL 300 BFV W/WP039923373410NLK867EView 2DLead
    2 1/2GD48654NWP 21/2 GRV UL 300 BFV W/WP039923373298NLK864EView 2DLead
    2 1/2GD48658NGP 21/2 GRV UL 300 BFV W/GP039923373472NLK857EView 2DLead
    2 1/2GD48654N 21/2 GRV UL/FM BFV W/O SWITCH039923359988NLK652EView 2DLead
    2 1/2GD48654NGP 21/2 GRV UL 300 BFV W/GP039923373359NLK865EView 2DLead
    2 1/2GD48658N 21/2 GRV UL/FM BFV W/SW D I039923360045NLK662EView 2DLead
    3GD48654NGP 3 GRV UL 300 BFV W/GP039923373366NLK865FView 2DLead
    3GD48658NGP 3 GRV UL 300 BFV W/GP039923373489NLK857FView 2DLead
    3GD48658N 3 GRV UL/FM BFV W/SW DUCT IRON039923360052NLK662FView 2DLead
    3GD48658NWP 3 GRV UL 300 BFV W/WP039923373427NLK867FView 2DLead
    3GD48654NWP 3 GRV UL 300 BFV W/WP039923373304NLK864FView 2DLead
    3GD48654N 3 GRV UL/FM BFV W/O SWITCH D I039923359995NLK652FView 2DLead
    4GD48658N 4 GRV UL/FM BFV W/SW DUCT IRON039923360069NLK662HView 2DLead
    4GD48654NGP 4 GRV UL 300 BFV W/GP039923373373NLK865HView 2DLead
    4GD48658NWP 4 GRV UL 300 BFV W/WP039923373434NLK867HView 2DLead
    4GD48658NGP 4 GRV UL 300 BFV W/GP039923373496NLK857HView 2DLead
    4GD48654NWP 4 GRV UL 300 BFV W/WP039923373311NLK864HView 2DLead
    4GD48654N 4 GRV UL/FM BFV W/O SWITCH D I039923360007NLK652HView 2DLead
    6GD48654NGP 6 GRV UL 300 BFV W/GP039923373397NLK865KView 2DLead
    6GD48658NWP 6 GRV UL 300 BFV W/WP039923373458NLK867KView 2DLead
    6GD48658NGP 6 GRV UL 300 BFV W/GP039923373519NLK857KView 2DLead
    6GD48654NWP 6 GRV UL 300 BFV W/WP039923373335NLK864KView 2DLead
    6GD48658N 6 GRV UL/FM BFV W/SWITCH D I039923360083NLK662KView 2DLead
    6GD48654N 6 GRV UL/FM BFV W/O SWITCH D I039923360021NLK652KView 2DLead
    8GD48654N 8 GRV UL/FM BFV W/O SWITCH D I039923360038NLK652LView 2DLead
    8GD48658N 8 GRV UL/FM BFV W/SW DUCT IRON039923360106NLK662LView 2DLead
    8GD48654NGP 8 GRV UL 300 BFV W/GP039923373403NLK865LView 2DLead
    8GD48658NWP 8 GRV UL 300 BFV W/WP039923373465NLK867LView 2DLead
    8GD48658NGP 8 GRV UL 300 BFV W/GP039923373526NLK857LView 2DLead
    8GD48654NWP 8 GRV UL 300 BFV W/WP039923373342NLK864LView 2DLead
    10GD48654N 10 GRV UL/FM BFV W/O SWITCH D I039923360137NLK652M
    10GD48658N 10 GRV UL/FM BFV W/2 SWITCH D I039923360144NLK662MView 2DLead
    76GD48658N 76MM GRV UL/FM BFV W/SW DI039923360113NLK66LFView 2DLead
    165GD48658N 165MM GRV UL/FM BFV W/SW DI039923360120NLK66LKLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226