• Butterfly Valve - Ductile Iron, Grooved, 300 PSI, GD-4765


    Butterfly Valve - Ductile Iron, Grooved, 300 PSI
    The NIBCO grooved end NSF third party certified butterfly valve provides bubble-tight shutoff at 300psi. Grooved ends are compatible with IPS pipe. These valves are ideal in grooved steel pipe systems for commercial and some light industrial process applications, including HVAC, in addition to hot and cold potable water.
    View Submittal Sheet

    • Valve pressure rating 300 psi wwp
    • EPDM encapsulated ductile iron disc
    • Stainless steel stem with metal bushings
    • Splined drive
    • Extended neck for up to 2” of insulation
    • Operating mechanism: bare stem, lever lock and manual gear operator
    • Not recommended for steam service
    • Third party certified to NSF/ANSI/CAN 61-2020 and NSF/ANSI/CAN 372-2020
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Size range 2" to 10"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    165GD47653 165MM GRV BFV L/LK HNDL DUCT IRN039923780836NLK686KView 2DLead
    2GD47650 2 GRV BFV BARE STEM DUCT IRON039923767127NLK670DView 2DLead
    2GD47653 2 GRV BFV L/LK HNDL DUCT IRON039923767226NLK680DView 2DLead
    2GD47655 2 GRV BFV GEAR OP DUCT IRON039923767325NLK690DView 2DLead
    2GD47651 2 GRV BFV OLD STY TOP WKS D I039923769107NLK675DView 2DLead
    2 1/2GD47650 21/2 GRV BFV BARE STEM DUCT IRON039923767134NLK670EView 2DLead
    2 1/2GD47651 21/2 GRV BFV OLD STY TOP WKS D I039923769114NLK675EView 2DLead
    2 1/2GD47653 21/2 GRV BFV L/LK HNDL D I039923767233NLK680EView 2DLead
    2 1/2GD47655 21/2 GRV BFV GEAR OP DUCT IRON039923767332NLK690EView 2DLead
    3GD47651 3 GRV BFV OLD STY TOP WORKS D I039923769121NLK675FView 2DLead
    3GD47650 3 GRV BFV BARE STEM DUCT IRON039923767141NLK670FView 2DLead
    3GD47653 3 GRV BFV L/LK HNDL DUCT IRON039923767240NLK680FView 2DLead
    3GD47655 3 GRV BFV GEAR OP DUCT IRON039923767349NLK690FView 2DLead
    4GD47651 4 GRV BFV OLD STY TOP WORKS D I039923769138NLK675HView 2DLead
    4GD47653 4 GRV BFV L/LK HNDL DUCT IRON039923767257NLK680HView 2DLead
    4GD47650 4 GRV BFV BARE STEM DUCT IRON039923767158NLK670HView 2DLead
    4GD47655 4 GRV BFV GEAR OP DUCT IRON039923767356NLK690HView 2DLead
    5GD47651 5 GRV BFV OLD STY TOP WORKS D I039923769145NLK675JView 2DLead
    5GD47653 5 GRV BFV L/LK HNDL DUCT IRON039923767264NLK680JView 2DLead
    5GD47655 5 GRV BFV GEAR OP DUCT IRON039923767363NLK690JView 2DLead
    5GD47650 5 GRV BFV BARE STEM DUCT IRON039923767165NLK670JView 2DLead
    6GD47651 6 GRV BFV OLD STY TOP WORKS D I039923769152NLK675KView 2DLead
    6GD47653 6 GRV BFV L/LK HNDL DUCT IRON039923767271NLK680KView 2DLead
    6GD47655 6 GRV BFV GEAR OP DUCT IRON039923767370NLK690KView 2DLead
    6GD47650 6 GRV BFV BARE STEM DUCT IRON039923767172NLK670KView 2DLead
    8GD47651 8 GRV BFV OLD STY TOP WORKS D I039923769169NLK675LView 2DLead
    8GD47653 8 GRV BFV L/LK HNDL DUCT IRON039923767288NLK680LView 2DLead
    8GD47655 8 GRV BFV GEAR OP DUCT IRON039923767387NLK690LView 2DLead
    8GD47650 8 GRV BFV BARE STEM DUCT IRON039923767189NLK670LView 2DLead
    10GD47655 10 GRV BFV GEAR OP DUCT IRON039923767394NLK690MView 2DLead
    10GD47650 10 GRV BFV BARE STEM D I039923767196NLK670MView 2DLead
    12GD47650 12 GRV BFV BARE STEM DUCT IRON039923767202NLK670NLead
    76GD47650 76MMV BFV BARE STEM DUCT IRON039923780805NLK676FView 2DLead
    76GD47653 76MM DN65 GRV BFV L/LK HNDL DI039923767318NLK686FView 2DLead
    76GD47655 76MM GRV BFV GEAR OP DUCT IRON039923780881NLK696FView 2DLead
    165GD47650 165MM GRV BFV BARE STEM DI039923780812NLK676KView 2DLead
    165GD47655 165MM GRV BFV GEAR OP DUCT IRON039923780898NLK696KView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226