• Butterfly Valve - Cast Iron, 200 PSI, International, N200235


    Butterfly Valve - Cast Iron, 200 PSI, International
    The NIBCO® international lug type butterfly valve provides in-line bubble-tight shutoff at 200 PSI. The valve delivers bi-directional dead-end service without a downstream flange at pressures of 200 PSI (2" to 6"), 150 PSI (8") and 100 PSI (10" to12"). The valve performs well in commercial applications including HVAC, and hot/cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • EPDM cartridge seat liner
    • Aluminum bronze disc
    • Stainless steel stem with bronze bushings
    • Extended neck
    • Operating mechanism: Bare stem, lever-lock operating system, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2N200235-0 2 LUG/EPDM/AL BRZ BARE STEM039923317315NLJ305DView 2DLead
    2N200235LH 2 LUG/EPDM/AL BRZ W/LH DE039923269348NLJ300DView 2DLead
    2 1/2N200235-0 21/2 LUG/EPDM/AL BRZ BARE STM039923317339NLJ305EView 2DLead
    2 1/2N200235LH 2-1/2 LUG/EPDM/AL BRZ W/LH DE039923269355NLJ300EView 2DLead
    3N200235LH 3 LUG/EPDM/AL BRZ W/LH DE039923269362NLJ300FView 2DLead
    3N200235GO 3 LUG/EPDM/AL BRZ W/GO DE039923269423NLJ310FView 2DLead
    3N200235-0 3 LUG/EPDM/AL BRZ BARE STEM039923317353NLJ305FView 2DLead
    4N200235LH 4 LUG/EPDM/AL BRZ W/LH DE039923269379NLJ300HView 2DLead
    4N200235GO 4 LUG/EPDM/AL BRZ W/GO DE039923269430NLJ310HView 2DLead
    4N200235-0 4 LUG/EPDM/AL BRZ BARE STEM039923317377NLJ305HView 2DLead
    5N200235LH 5 LUG/EPDM/AL BRZ W/LH DE039923269386NLJ300JView 2DLead
    5N200235GO 5 LUG/EPDM/AL BRZ W/GO DE039923269447NLJ310JView 2DLead
    5N200235-0 5 LUG/EPDM/AL BRZ BARE STEM039923317384NLJ305JView 2DLead
    6N200235LH 6 LUG/EPDM/AL BRZ W/LH DE039923269393NLJ300KView 2DLead
    6N200235GO 6 LUG/EPDM/AL BRZ W/GO DE039923269454NLJ310KView 2DLead
    6N200235-0 6 LUG/EPDM/AL BRZ BARE STEM039923317391NLJ305KView 2DLead
    8N200235LH 8 LUG/EPDM/AL BRZ W/LH DE039923269409NLJ300LView 2DLead
    8N200235GO 8 LUG/EPDM/AL BRZ W/GO DE039923269461NLJ310LView 2DLead
    8N200235-0 8 LUG/EPDM/AL BRZ BARE STEM039923317414NLJ305LView 2DLead
    10N200235GO 10 LUG/EPDM/AL BRZ W/GO DE039923269478NLJ310MView 2DLead
    10N200235-0 10 LUG/EPDM/AL BRZ BARE STEM039923317421NLJ305MView 2DLead
    12N200235GO 12 LUG/EPMD/AL BRZ W/GO DE039923269485NLJ310NView 2DLead
    12N200235-0 12 LUG/EPDM/AL BRZ BARE STEM039923317438NLJ305NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226