• Butterfly Valve - Cast Iron, Wafer Style, Nylon Bonded Ductile Iron Disc, N200138


    Butterfly Valve - Cast Iron, Wafer Style, Nylon Bonded Ductile Iron Disc
    The NIBCO® wafer type butterfly valve provides in-line bubble-tight shutoff at 200 PSI, recommended for quick installation and removal from piping. The valve performs well in commercial applications including HVAC and hot/cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Nylon Bonded Ductile Iron Disc
    • Stainless steel stem with bronze bushings
    • EPDM cartridge seat liner
    • Extended neck
    • Wafer style
    • Operating mechanism: Bare stem, lever-lock operating system, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #Prop 65
    2N200138GO 2 WAF/EPD/NYL COAT DI DISC GOP039923411280NLJ393DLead
    2N200138LH 2 WAF/EPD/NYL COAT DI DISC LH039923411297NLJ383DLead
    2 1/2N200138LH 21/2 WAF/EPD/NYL COT DIDIS LH039923411334NLJ383ELead
    2 1/2N200138GO 21/2 WAF/EPD/NYL COT DIDIS GOP039923411327NLJ393ELead
    3N200138LH 3 WAF/EPD/NYL COAT DI DISC LH039923411372NLJ383FLead
    3N200138GO 3 WAF/EPD/NYL COAT DI DISC GOP039923411365NLJ393FLead
    4N200138LH 4 WAF/EPD/NYL COAT DI DISC LH039923411419NLJ383HLead
    4N200138GO 4 WAF/EPD/NYL COAT DI DISC GOP039923411402NLJ393HLead
    5N200138LH 5 WAF/EPD/NYL COAT DI DISC LH039923411457NLJ383JLead
    5N200138GO 5 WAF/EPD/NYL COAT DI DISC GOP039923411440NLJ393JLead
    6N200138LH 6 WAF/EPD/NYL COAT DI DISC LH039923411495NLJ383KLead
    6N200138GO 6 WAF/EPD/NYL COAT DI DISC GOP039923411488NLJ393KLead
    8N200138LH 8 WAF/EPD/NYL COAT DI DISC LH039923411532NLJ383LLead
    8N200138GO 8 WAF/EPD/NYL COAT DI DISC GOP039923411525NLJ393LLead
    10N200138GO 10 WAF/EPD/NYL COT DI DISC GOP039923411563NLJ393MLead
    12N200138GO 12 WAF/EPD/NYL COT DI DISC GOP039923411587NLJ393NLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226