• Butterfly Valve - Cast Iron, International, Wafer Type, N200135


    Butterfly Valve - Cast Iron, International, Wafer Type
    The NIBCO® international wafer type butterfly valve provides in-line bubble-tight shutoff at 200 PSI, recommended for quick installation and removal from piping. The valve performs well in commercial applications including HVAC and hot/cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Wafer style
    • EPDM cartridge seat liner
    • Aluminum bronze disc
    • Stainless steel stem with bronze bushings
    • Extended neck
    • Operating mechanism: Bare stem, lever-lock operating system, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2N200135LH 2 WAFER/EPDM/AL BRZ BFV W/LH039923772749NLJ100DView 2DLead
    2 1/2N200135LH 2-1/2 WAFER/EPDM/AL BRZ BFV/LH039923772756NLJ100EView 2DLead
    3N200135LH 3 WAFER/EPDM/AL BRZ BFV W/LH039923772763NLJ100FView 2DLead
    4N200135LH 4" WAFER/EPDM/AL BRZ BFV W/LH039923772770NLJ100HView 2DLead
    4N200135GO 4 WAFER/EPDM/AL BRZ BFV W/GO039923772671NLJ110HView 2DLead
    5N200135LH 5 WAFER/EPDM/AL BRZ BFV W/LH039923772787NLJ100JView 2DLead
    6N200135LH 6 WAFER/EPDM/AL BRZ BFV W/LH039923772794NLJ100KView 2DLead
    6N200135GO 6 WAFER/EPDM/AL BRZ BFV W/GO039923772695NLJ110KView 2DLead
    8N200135LH 8 WAFER/EPDM/AL BRZ BFV W/LH039923772800NLJ100LView 2DLead
    8N200135GO 8 WAFER/EPDM/AL BRZ BFV W/GO039923772701NLJ110LView 2DLead
    10N200135GO 10 WAFER/EPDM/AL BRZ BFV W/GO039923772718NLJ110MView 2DLead
    12N200135GO 12 WAFER/EPDM/AL BRZ BFV W/GO039923772725NLJ110NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226