• Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat, LC-2000


    Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat
    The NIBCO® lug type butterfly valve provides bi-directional dead-end service without a downstream flange, and bubble-tight shutoff at 200 PSI. The valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • EPDM molded-in seat liner
    • Aluminum bronze disc
    • Stainless steel stem with copper bushings
    • Geometric drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2LC20000 2" 200PSI CI ALUM BRZ EPDM BARE039923254610NLQ090DView 2DLead
    2LC20003 2" 200PSI CI ALUM BRZ EPDM LEVE039923254795NLQ100DView 2DLead
    2LC20005 2" 200PSI CI ALUM BRZ EPDM W/ GO039923254955NLQ110DView 2DLead
    2LC20001 2" 200PSI CI ALUM BRZ EPDM LH W/039923255136NLQ095DView 2DLead
    2 1/2LC20000 21/2" 200PSI CI ALUM BRZ EPDM BA039923254627NLQ090EView 2DLead
    2 1/2LC20001 2 1/2" 200PSI CI ALUM BRZ EPDM L039923255143NLQ095EView 2DLead
    2 1/2LC20003 21/2" 200PSI CI ALUM BRZ EPDM L039923254801NLQ100EView 2DLead
    2 1/2LC20005 21/2" 200PSI CI ALM BRZ EPDM GO039923254962NLQ110EView 2DLead
    3LC20001 3" 200PSI CI ALUM BRZ EPDM LH W/039923255150NLQ095FView 2DLead
    3LC20003 3" 200PSI CI ALUM BRZ EPDM LEVE039923254818NLQ100FView 2DLead
    3LC20000 3" 200PSI CI ALUM BRZ EPDM BARE039923254634NLQ090FView 2DLead
    3LC20005 3" 200PSI CI ALUM BRZ EPDM W/ GO039923254979NLQ110FView 2DLead
    4LC20001 4" 200PSI CI ALUM BRZ EPDM LH W039923255167NLQ095HView 2DLead
    4LC20003 4" 200PSI CI ALUM BRZ EPDM LEVE039923254825NLQ100HView 2DLead
    4LC20005 4" 200PSI CI ALUM BRZ EPDM W/ GO039923254986NLQ110HView 2DLead
    4LC20000 4" 200PSI CI ALUM BRZ EPDM BARE039923254641NLQ090HView 2DLead
    5LC20001 5" 200PSI CI ALUM BRZ EPDM LH W039923255174NLQ095JView 2DLead
    5LC20003 5" 200PSI CI ALUM BRZ EPDM LEVE039923254832NLQ100JView 2DLead
    5LC20005 5" 200PSI CI ALUM BRZ EPDM W/ GO039923254993NLQ110JView 2DLead
    5LC20000 5" 200PSI CI ALUM BRZ EPDM BARE039923254658NLQ090JView 2DLead
    6LC20001 6" 200PSI CI ALUM BRZ EPDM LH W039923255181NLQ095KView 2DLead
    6LC20003 6" 200PSI CI ALUM BRZ EPDM LEVE039923254849NLQ100KView 2DLead
    6LC20005 6" 200PSI CI ALUM BRZ EPDM W/ GO039923255006NLQ110KView 2DLead
    6LC20000 6" 200PSI CI ALUM BRZ EPDM BARE039923254665NLQ090KView 2DLead
    8LC20001 8" 200PSI CI ALUM BRZ EPDM LH W/039923255198NLQ095LView 2DLead
    8LC20003 8" 200PSI CI ALUM BRZ EPDM LEVE039923254856NLQ100LView 2DLead
    8LC20005 8" 200PSI CI ALUM BRZ EPDM W/ GO039923255013NLQ110LView 2DLead
    8LC20000 8" 200PSI CI ALUM BRZ EPDM BARE039923254672NLQ090LView 2DLead
    10LC20005 10" 200PSI CI ALM BRZ EPDM W/ GO039923255020NLQ110MView 2DLead
    10LC20000 10" 200PSI CI ALUM BRZ EPDM BARE039923254689NLQ090MView 2DLead
    12LC20005 12" 200PSI CI ALM BRZ EPDM W/ GO039923255037NLQ110NView 2DLead
    12LC20000 12" 200PSI CI ALUM BRZ EPDM BARE039923254696NLQ090NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226