• Butterfly Valve - Cast Iron, 200 PSI, Flanged, FC-2775


    Butterfly Valve - Cast Iron, 200 PSI, Flanged
    The NIBCO® flanged end flat faced type butterfly valve provides bubble-tight shutoff at 200 PSI. The valve is an excellent substitute for gate valves installed in water (180°F or lower) applications such as commercial and some light industrial process applications including HVAC, in addition to compressed air and vacuum services.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • Max temperature rating 180°F
    • Flanged style
    • Buna-N encapsulated ductile iron disc
    • Stainless steel stem with metal bushings
    • Splined drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Certified to NSF/ANSI/CAN 372-2020, Drinking Water System Components – Health Effects
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2FC27750 2 FBFV (BARE STEM/FLAT FLG)039923778758NLFF05DView 2DLead
    2FC27755 2 FBFV (GEAR OP/FLAT FLG)039923778925NLFF55DView 2DLead
    2FC27753 2 FBFV (L/LOCK HDL/FLAT FLG)039923778857NLFF35DView 2DLead
    2 1/2FC27750 2 1/2 FBFV (BARE STEM/FLAT FLG)039923778765NLFF05EView 2DLead
    2 1/2FC27755 2 1/2 FBFV (GEAR OP/FLAT FLG)039923778932NLFF55EView 2DLead
    2 1/2FC27753 2 1/2 FBFV (L/LOCK HDL/FLAT FLG)039923778864NLFF35EView 2DLead
    3FC27753 3 FBFV (L/LOCK HDL/FLAT FLG)039923778871NLFF35FView 2DLead
    3FC27755 3 FBFV (GEAR OP/FLAT FLG)039923778949NLFF55FView 2DLead
    3FC27750 3 FBFV (BARE STEM/FLAT FLG)039923778772NLFF05FView 2DLead
    4FC27753 4 FBFV (L/LOCK HDL/FLAT FLG)039923778888NLFF35HView 2DLead
    4FC27755 4 FBFV (GEAR OP/FLAT FLG)039923778956NLFF55HView 2DLead
    4FC27750 4 FBFV (BARE STEM/FLAT FLG)039923778789NLFF05HView 2DLead
    5FC27753 5 FBFV (L/LOCK HDL/FLAT FLG)039923778895NLFF35JView 2DLead
    5FC27755 5 FBFV (GEAR OP/FLAT FLG)039923778963NLFF55JView 2DLead
    5FC27750 5 FBFV (BARE STEM/FLAT FLG)039923778796NLFF05JView 2DLead
    6FC27753 6 FBFV (L/LOCK HDL/FLAT FLG)039923778901NLFF35KView 2DLead
    6FC27755 6 FBFV (GEAR OP/FLAT FLG)039923778970NLFF55KView 2DLead
    6FC27750 6 FBFV (BARE STEM/FLAT FLG)039923778802NLFF05KView 2DLead
    8FC27753 8 FBFV (L/LOCK HDL/FLAT FLG)039923778918NLFF35LView 2DLead
    8FC27755 8 FBFV (GEAR OP/FLAT FLG)039923778987NLFF55LView 2DLead
    8FC27750 8 FBFV (BARE STEM/FLAT FLG)039923778819NLFF05LView 2DLead
    10FC27755 10 FBFV (GEAR OP/FLAT FLG)039923778994NLFF55MView 2DLead
    10FC27750 10 FBFV (BARE STEM/FLAT FLG)039923778826NLFF05MView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226