• Butterfly Valve - Cast Iron, 200 PSI, Flanged, FC-2765


    Butterfly Valve - Cast Iron, 200 PSI, Flanged
    The NIBCO® flanged end flat faced type butterfly valve provides bubble-tight shutoff at 200 PSI. The valve is an excellent substitute for a gate valve installed in water (200°F or lower) applications, commercial and some light industrial process applications including HVAC, in addition to hot and cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • Max temperature rating 200°F
    • Flanged style
    • EPDM encapsulated ductile iron disc
    • Stainless steel stem with metal bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Certified to NSF/ANSI/CAN 372-2020, Drinking Water System Components – Health Effects
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    2FC27650 2 FBFV (BARE STEM/FLAT FLG)039923778482NLFF00DView 2DLead
    2FC27655 2 FBFV (GEAR OP/FLAT FLG)039923778659NLFF50DView 2DLead
    2FC27653 2 FBFV (L/LOCK HDL/FLAT FLG)039923778581NLFF30DView 2DLead
    2 1/2FC27650 2 1/2 FBFV (BARE STEM/FLAT FLG)039923778499NLFF00EView 2DLead
    2 1/2FC27655 2 1/2 FBFV (GEAR OP/FLAT FLG)039923778666NLFF50EView 2DLead
    2 1/2FC27653 2 1/2 FBFV (L/LOCK HDL/FLAT FLG)039923778598NLFF30EView 2DLead
    3FC27653 3 FBFV (L/LOCK HDL/FLAT FLG)039923778604NLFF30FView 2DLead
    3FC27655 3 FBFV (GEAR OP/FLAT FLG)039923778673NLFF50FView 2DLead
    3FC27650 3 FBFV (BARE STEM/FLAT FLG)039923778505NLFF00FView 2DLead
    4FC27653 4 FBFV (L/LOCK HDL/FLAT FLG)039923778611NLFF30HView 2DLead
    4FC27655 4 FBFV (GEAR OP/FLAT FLG)039923778680NLFF50HView 2DLead
    4FC27650 4 FBFV (BARE STEM/FLAT FLG)039923778512NLFF00HView 2DLead
    5FC27653 5 FBFV (L/LOCK HDL/FLAT FLG)039923778628NLFF30JView 2DLead
    5FC27655 5 FBFV (GEAR OP/FLAT FLG)039923778697NLFF50JView 2DLead
    5FC27650 5 FBFV (BARE STEM/FLAT FLG)039923778529NLFF00JView 2DLead
    6FC27653 6 FBFV (L/LOCK HDL/FLAT FLG)039923778635NLFF30KView 2DLead
    6FC27655 6 FBFV (GEAR OP/FLAT FLG)039923778703NLFF50KView 2DLead
    6FC27650 6 FBFV (BARE STEM/FLAT FLG)039923778536NLFF00KView 2DLead
    8FC27653 8 FBFV (L/LOCK HDL/FLAT FLG)039923778642NLFF30LView 2DLead
    8FC27655 8 FBFV (GEAR OP/FLAT FLG)039923778710NLFF50LView 2DLead
    8FC27650 8 FBFV (BARE STEM/FLAT FLG)039923778543NLFF00LView 2DLead
    10FC27655 10 FBFV (GEAR OP/FLAT FLG)039923778727NLFF50MView 2DLead
    10FC27650 10 FBFV (BARE STEM/FLAT FLG)039923778550NLFF00MView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226